Properties
Version | Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Female, Conductor cross-section, max.: 0.5, turned, Copper alloy |
Order No. | 1651680000 |
Type | HDC-C-HD-BM0.5AU |
GTIN (EAN) | 4008190400354 |
Qty. | 100 items |
Diameter | 3.5 mm |
Net weight | 0.688 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6eabd5ae-2d6b-409e-8bdf-87c27ee10e40 |
Conductor cross-section, max. | 0.5 mm² |
Contact diameter, male Ø | 1.6 mm |
Contact material | Copper alloy |
Cross-section for connected wire | 0.5 mm² |
Material | Copper alloy |
Plugging cycles | ≥ 500 |
Production methods | turned |
Series | HD |
Stripping length, rated connection | 8 mm |
Surface finish | gold |
Type | Female |
Type of connection | Crimp connection |
Version insert |
HD
HDD HQ MixMate |
Volume resistance | ≤4 mΩ |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_96188) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1651680000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1651680000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ECLASS 9.0 | 27-44-02-04 |
ECLASS 9.1 | 27-44-02-04 |
ECLASS 10.0 | 27-44-02-04 |
ECLASS 11.0 | 27-44-02-04 |
ECLASS 12.0 | 27-44-02-04 |
ECLASS 13.0 | 27-44-02-04 |
ECLASS 14.0 | 27-44-02-04 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E92202 |
Accessories
-
-
Item No.:9018490000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.14mm², 4mm², W crimp
-
Item No.:9205430000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.14mm², 6mm², 4-indent crimp
-
Item No.:1003160000Packaging unit:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:1003170000Packaging unit:1 PC
HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
Is accessory of
-
Item No.:1651160000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 3
-
Item No.:1651300000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8
-
Item No.:1650580000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
-
Item No.:1650600000Packaging unit:1 PC
HDC insert, Female, 50 V, 10 A, Number of poles: 8, Crimp connection, Size: 1
-
Item No.:3011310000Packaging unit:1 PC
Module, 150 V, 10 A, Number of poles: 42, Crimp connection, Female, Required plug-in slots: 2
-
Item No.:1428850000Packaging unit:1 PC
Signal module, 250 V, 10 A, Number of poles: 12, Crimp connection, Female, Required plug-in slots: 1
-
Item No.:2748490000Packaging unit:5 PC
Signal module, 160 V, 10 A, Number of poles: 17, Crimp connection, Female, Required plug-in slots: 1
-
Item No.:2748580000Packaging unit:1 PC
Data use, 50 V, 10 A, Number of poles: 4, Crimp connection, Female, Required plug-in slots:
-
Item No.:2748620000Packaging unit:1 PC
Data use, 50 V, 10 A, Number of poles: 1, Crimp connection, Female, Required plug-in slots:
-
Item No.:1428870000Packaging unit:1 PC
Signal module, 250 V, 10 A, Number of poles: 36, Crimp connection, Female, Required plug-in slots: 2
-
Item No.:2748370000Packaging unit:5 PC
Power module, Number of poles: 7, Crimp connection, Female, Required plug-in slots: 1
-
Item No.:1993820000Packaging unit:10 PC
HDC insert, Female, 400 V, 10 A, Number of poles: 12, Crimp connection, Size: 1
-
Item No.:1651180000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 42, Crimp connection, Size: 4
-
Item No.:1650890000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 24, Crimp connection, Size: 4
-
Item No.:1601730000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 40, Crimp connection, Size: 6
-
Item No.:1023050000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5, 7
-
Item No.:1023330000Packaging unit:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 14, Crimp connection, Size: 6
-
Item No.:1023310000Packaging unit:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 42, Crimp connection, Size: 6
-
Item No.:1601740000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 64, Crimp connection, Size: 8
-
Item No.:1003170000Packaging unit:1 PC
HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:1003160000Packaging unit:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:1650660000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 15, Crimp connection, Size: 2
-
Item No.:1003200000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ
-
Item No.:1650720000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 16, Crimp connection, Size: 3
-
Item No.:1651220000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8
-
Item No.:1650820000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 25, Crimp connection, Size: 5
-
Item No.:1651200000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6
-
Item No.:1023270000Packaging unit:1 PC
HDC insert, Female, 400 V, 16 A, Number of poles: 32, Crimp connection, Size: 4
-
Item No.:1003180000Packaging unit:1 PC
HDC insert, Female, 400 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
-
Item No.:1651260000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 72, Crimp connection, Size: 6