HDC-C-HE-BM0.75-1.00AU

Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 1, turned, Copper alloy

Item No. 1651480000

Properties

Accessories

Is accessory of

    ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHA Series - 16A, 250V, 3 - 48 polesCrimp connectionSize 5
  • HDC HA 16 FC
    Item No.:
    1873880000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 16 A, Number of poles: 16, Crimp connection, Size: 5

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHEE Series - 16A, 500V, 10 - 64 polesCrimp connectionSize 8
  • HDC HEE 46 FC
    Item No.:
    1826780000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 16 A, Number of poles: 46, Crimp connection, Size: 8

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHA Series - 16A, 250V, 3 - 48 polesCrimp connectionSize 7
  • HDC HA 16 FC 17 - 32
    Item No.:
    1876040000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 16 A, Number of poles: 16, Crimp connection, Size: 5

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHE Series - 16A, 500V, 6 - 48 polesCrimp connectionSize 4
  • HDC HE 10 FC
    Item No.:
    1204400000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 16 A, Number of poles: 10, Crimp connection, Size: 4

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHEE Series - 16A, 500V, 10 - 64 polesCrimp connectionSize 10
  • HDC HEE 32 FC 33-64
    Item No.:
    1018960000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 16 A, Number of poles: 32, Crimp connection, Size: 6

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHE Series - 16A, 500V, 6 - 48 polesCrimp connectionSize 12
  • HDC HE 24 FC  25-48
    Item No.:
    1226600000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 16 A, Number of poles: 24, Crimp connection, Size: 8

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHEE Series - 16A, 500V, 10 - 64 polesCrimp connectionSize 3
  • HDC HEE 10 FC
    Item No.:
    1826840000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 16 A, Number of poles: 10, Crimp connection, Size: 3

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHEE Series - 16A, 500V, 10 - 64 polesCrimp connectionSize 6
  • HDC HEE 32 FC
    Item No.:
    1826800000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 16 A, Number of poles: 32, Crimp connection, Size: 6

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHE Series - 16A, 500V, 6 - 48 polesCrimp connectionSize 3
  • HDC HE 6 FC
    Item No.:
    1201000000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 24 A, Number of poles: 6, Crimp connection, Size: 3

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHEEE series - 16A, 500V, 40 - 64 polesSize 6
  • HDC HEEE 40 FC
    Item No.:
    1528380000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 16 A, Number of poles: 40, Crimp connection, Size: 6

  • ConnectorsHeavy duty connectorsRockStar® ModuPlugModulesElectrical modules
  • HDC MBUS HE 1 F
    Item No.:
    2748600000
    Packaging unit:
    1 PC

    Data use, 50 V, 16 A, Number of poles: 1, Crimp connection, Female, Required plug-in slots:

  • HDC MHE 8 FC
    Item No.:
    1428890000
    Packaging unit:
    1 PC

    Signal module, 400 V, 16 A, Number of poles: 8, Crimp connection, Female, Required plug-in slots: 1

  • HDC MHE 6P FC
    Item No.:
    1505660000
    Packaging unit:
    1 PC

    Signal module, 830 V, 16 A, Number of poles: 6, Crimp connection, Female, Required plug-in slots: 1

  • HDC MHE 6 FC
    Item No.:
    1429370000
    Packaging unit:
    1 PC

    Signal module, 500 V, 16 A, Number of poles: 6, Crimp connection, Female, Required plug-in slots: 1

  • HDC MHE 20 FC
    Item No.:
    1428930000
    Packaging unit:
    1 PC

    Signal module, 500 V, 16 A, Number of poles: 20, Crimp connection, Female, Required plug-in slots: 2

  • HDC MHE 2 HV FC
    Item No.:
    2748390000
    Packaging unit:
    1 PC

    High voltage module, 2900 V, 16 A, Number of poles: 2, Crimp connection, Female, Required plug-in slots: 2

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHEEE series - 16A, 500V, 40 - 64 polesSize 8
  • HDC HEEE 64 FC
    Item No.:
    2729590000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 16 A, Number of poles: 64, Crimp connection, Size: 8

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHE Series - 16A, 500V, 6 - 48 polesCrimp connectionSize 10
  • HDC HE 16 FC  17-32
    Item No.:
    1216700000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 16 A, Number of poles: 16, Crimp connection, Size: 6

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ8-pole
  • HDC HQ 8 FC
    Item No.:
    1919980000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsMixMate Series - 10A - 110A, 160V- 1000V, 4 - 42 polesCrimp connectionSize 4
  • HDC S8/24 FC
    Item No.:
    1023270000
    Packaging unit:
    1 PC

    HDC insert, Female, 400 V, 16 A, Number of poles: 32, Crimp connection, Size: 4

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHA Series - 16A, 250V, 3 - 48 polesCrimp connectionSize 9
  • HDC HA 16 FC 33 - 48
    Item No.:
    1875540000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 16 A, Number of poles: 16, Crimp connection, Size: 5

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHE Series - 16A, 500V, 6 - 48 polesCrimp connectionSize 6
  • HDC HE 16 FC
    Item No.:
    1208000000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 16 A, Number of poles: 16, Crimp connection, Size: 6

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHE Series - 16A, 500V, 6 - 48 polesCrimp connectionSize 8
  • HDC HE 24 FC
    Item No.:
    1211600000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 16 A, Number of poles: 24, Crimp connection, Size: 8

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHA Series - 16A, 250V, 3 - 48 polesCrimp connectionSize 2
  • HDC HA 10 FC
    Item No.:
    1873860000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 16 A, Number of poles: 10, Crimp connection, Size: 2

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHEE Series - 16A, 500V, 10 - 64 polesCrimp connectionSize 4
  • HDC HEE 18 FC
    Item No.:
    1826820000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 16 A, Number of poles: 18, Crimp connection, Size: 4

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize 15-pole
  • HDC HQ 5 FC
    Item No.:
    1912460000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 16 A, Number of poles: 5, Crimp connection, Size: 1