Properties
Version | Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 1.5, turned, Copper alloy |
Order No. | 1200700000 |
Type | HDC-C-HE-SM1.5AG |
GTIN (EAN) | 4008190074920 |
Qty. | 100 items |
Diameter | 4.5 mm |
Net weight | 1.31 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6eabd5ae-2d6b-409e-8bdf-87c27ee10e40 |
Conductor cross-section, max. | 1.5 mm² |
Contact diameter, male Ø | 2.5 mm |
Contact material | Copper alloy |
Cross-section for connected wire | 1.5 mm² |
Material | Copper alloy |
Plugging cycles | ≥ 500 |
Production methods | turned |
Series | HE |
Stripping length, rated connection | 7.5 mm |
Surface finish | silver |
Type | Male |
Type of connection | Crimp connection |
Version insert |
HE
HEE HQ MixMate |
Volume resistance | ≤2 mΩ |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60738) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1200700000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1200700000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ECLASS 9.0 | 27-44-02-04 |
ECLASS 9.1 | 27-44-02-04 |
ECLASS 10.0 | 27-44-02-04 |
ECLASS 11.0 | 27-44-02-04 |
ECLASS 12.0 | 27-44-02-04 |
ECLASS 13.0 | 27-44-02-04 |
ECLASS 14.0 | 27-44-02-04 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |
Accessories
-
-
Item No.:9018490000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.14mm², 4mm², W crimp
-
Item No.:9205430000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.14mm², 6mm², 4-indent crimp
Is accessory of
-
Item No.:1912440000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 5, Crimp connection, Size: 1
-
Item No.:1528370000Packaging unit:1 PC
HDC insert, Pin, Male, 500 V, 16 A, Number of poles: 40, Crimp connection, Size: 6
-
Item No.:1018950000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 32, Crimp connection, Size: 6
-
Item No.:1873890000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, Crimp connection, Size: 5
-
Item No.:2729580000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 64, Crimp connection, Size: 8
-
Item No.:1226400000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Crimp connection, Size: 8
-
Item No.:1200400000Packaging unit:1 PC
HDC insert, Male, 500 V, 24 A, Number of poles: 6, Crimp connection, Size: 3
-
Item No.:1875620000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, Crimp connection, Size: 5
-
Item No.:1919970000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ
-
Item No.:1207900000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, Crimp connection, Size: 6
-
Item No.:1211500000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, Crimp connection, Size: 8
-
Item No.:1826770000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 46, Crimp connection, Size: 8
-
Item No.:1204300000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 10, Crimp connection, Size: 4
-
Item No.:1216500000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 16, Crimp connection, Size: 6
-
Item No.:1023290000Packaging unit:1 PC
HDC insert, Male, 400 V, 16 A, Number of poles: 32, Crimp connection, Size: 4
-
Item No.:1873870000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 10, Crimp connection, Size: 2
-
Item No.:1826830000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 10, Crimp connection, Size: 3
-
Item No.:1826790000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 32, Crimp connection, Size: 6
-
Item No.:2748380000Packaging unit:1 PC
High voltage module, 2900 V, 16 A, Number of poles: 2, Crimp connection, Male, Required plug-in slots: 2
-
Item No.:2748610000Packaging unit:1 PC
Data use, 50 V, 16 A, Number of poles: 1, Crimp connection, Male, Required plug-in slots:
-
Item No.:1505650000Packaging unit:1 PC
Signal module, 830 V, 16 A, Number of poles: 6, Crimp connection, Male, Required plug-in slots: 1
-
Item No.:1428910000Packaging unit:1 PC
Signal module, 500 V, 16 A, Number of poles: 20, Crimp connection, Male, Required plug-in slots: 2
-
Item No.:1429360000Packaging unit:1 PC
Signal module, 500 V, 16 A, Number of poles: 6, Crimp connection, Male, Required plug-in slots: 1
-
Item No.:1428880000Packaging unit:1 PC
Signal module, 400 V, 16 A, Number of poles: 8, Crimp connection, Male, Required plug-in slots: 1
-
Item No.:1826810000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 18, Crimp connection, Size: 4