HDC-C-HE-SM4.0AU

Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 4, turned, Copper alloy

Item No. 1651460000

Properties

Accessories

Is accessory of

    ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHE Series - 16A, 500V, 6 - 48 polesCrimp connectionSize 8
  • HDC HE 24 MC
    Item No.:
    1211500000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 16 A, Number of poles: 24, Crimp connection, Size: 8

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize 15-pole
  • HDC HQ 5 MC
    Item No.:
    1912440000
    Packaging unit:
    1 PC

    HDC insert, Male, 250 V, 16 A, Number of poles: 5, Crimp connection, Size: 1

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHE Series - 16A, 500V, 6 - 48 polesCrimp connectionSize 3
  • HDC HE 6 MC
    Item No.:
    1200400000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 24 A, Number of poles: 6, Crimp connection, Size: 3

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHEE Series - 16A, 500V, 10 - 64 polesCrimp connectionSize 6
  • HDC HEE 32 MC
    Item No.:
    1826790000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 16 A, Number of poles: 32, Crimp connection, Size: 6

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHEEE series - 16A, 500V, 40 - 64 polesSize 6
  • HDC HEEE 40 MC
    Item No.:
    1528370000
    Packaging unit:
    1 PC

    HDC insert, Pin, Male, 500 V, 16 A, Number of poles: 40, Crimp connection, Size: 6

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHE Series - 16A, 500V, 6 - 48 polesCrimp connectionSize 10
  • HDC HE 16 MC  17-32
    Item No.:
    1216500000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 16 A, Number of poles: 16, Crimp connection, Size: 6

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHE Series - 16A, 500V, 6 - 48 polesCrimp connectionSize 6
  • HDC HE 16 MC
    Item No.:
    1207900000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 16 A, Number of poles: 16, Crimp connection, Size: 6

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHEE Series - 16A, 500V, 10 - 64 polesCrimp connectionSize 8
  • HDC HEE 46 MC
    Item No.:
    1826770000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 16 A, Number of poles: 46, Crimp connection, Size: 8

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHE Series - 16A, 500V, 6 - 48 polesCrimp connectionSize 12
  • HDC HE 24 MC  25-48
    Item No.:
    1226400000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 16 A, Number of poles: 24, Crimp connection, Size: 8

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHEE Series - 16A, 500V, 10 - 64 polesCrimp connectionSize 3
  • HDC HEE 10 MC
    Item No.:
    1826830000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 16 A, Number of poles: 10, Crimp connection, Size: 3

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHE Series - 16A, 500V, 6 - 48 polesCrimp connectionSize 4
  • HDC HE 10 MC
    Item No.:
    1204300000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 16 A, Number of poles: 10, Crimp connection, Size: 4

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHA Series - 16A, 250V, 3 - 48 polesCrimp connectionSize 5
  • HDC HA 16 MC
    Item No.:
    1873890000
    Packaging unit:
    1 PC

    HDC insert, Male, 250 V, 16 A, Number of poles: 16, Crimp connection, Size: 5

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ8-pole
  • HDC HQ 8 MC
    Item No.:
    1919970000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHEE Series - 16A, 500V, 10 - 64 polesCrimp connectionSize 4
  • HDC HEE 18 MC
    Item No.:
    1826810000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 16 A, Number of poles: 18, Crimp connection, Size: 4

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsMixMate Series - 10A - 110A, 160V- 1000V, 4 - 42 polesCrimp connectionSize 4
  • HDC S8/24 MC
    Item No.:
    1023290000
    Packaging unit:
    1 PC

    HDC insert, Male, 400 V, 16 A, Number of poles: 32, Crimp connection, Size: 4

  • ConnectorsHeavy duty connectorsRockStar® ModuPlugModulesElectrical modules
  • HDC MHE 6 MC
    Item No.:
    1429360000
    Packaging unit:
    1 PC

    Signal module, 500 V, 16 A, Number of poles: 6, Crimp connection, Male, Required plug-in slots: 1

  • HDC MHE 6P MC
    Item No.:
    1505650000
    Packaging unit:
    1 PC

    Signal module, 830 V, 16 A, Number of poles: 6, Crimp connection, Male, Required plug-in slots: 1

  • HDC MBUS HE 1 M
    Item No.:
    2748610000
    Packaging unit:
    1 PC

    Data use, 50 V, 16 A, Number of poles: 1, Crimp connection, Male, Required plug-in slots:

  • HDC MHE 8 MC
    Item No.:
    1428880000
    Packaging unit:
    1 PC

    Signal module, 400 V, 16 A, Number of poles: 8, Crimp connection, Male, Required plug-in slots: 1

  • HDC MHE 2 HV MC
    Item No.:
    2748380000
    Packaging unit:
    1 PC

    High voltage module, 2900 V, 16 A, Number of poles: 2, Crimp connection, Male, Required plug-in slots: 2

  • HDC MHE 20 MC
    Item No.:
    1428910000
    Packaging unit:
    1 PC

    Signal module, 500 V, 16 A, Number of poles: 20, Crimp connection, Male, Required plug-in slots: 2

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHA Series - 16A, 250V, 3 - 48 polesCrimp connectionSize 2
  • HDC HA 10 MC
    Item No.:
    1873870000
    Packaging unit:
    1 PC

    HDC insert, Male, 250 V, 16 A, Number of poles: 10, Crimp connection, Size: 2

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHA Series - 16A, 250V, 3 - 48 polesCrimp connectionSize 7
  • HDC HA 16 MC 17 - 32
    Item No.:
    1875620000
    Packaging unit:
    1 PC

    HDC insert, Male, 250 V, 16 A, Number of poles: 16, Crimp connection, Size: 5

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHEEE series - 16A, 500V, 40 - 64 polesSize 8
  • HDC HEEE 64 MC
    Item No.:
    2729580000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 16 A, Number of poles: 64, Crimp connection, Size: 8

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHEE Series - 16A, 500V, 10 - 64 polesCrimp connectionSize 10
  • HDC HEE 32 MC 33-64
    Item No.:
    1018950000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 16 A, Number of poles: 32, Crimp connection, Size: 6