Properties
Version | Female, gold, 0.08 - 0.12 mm² |
Order No. | 2748730000 |
Type | HDC C HS BM0.08-0.12 AU |
GTIN (EAN) | 4050118890549 |
Qty. | 100 items |
Net weight | 0.18 g |
Limit temperature | -55 °C ... 130 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6eabd5ae-2d6b-409e-8bdf-87c27ee10e40 |
Conductor cross-section, max. | 0.12 mm² |
Conductor cross-section, min. | 0.08 mm² |
Cross-section for connected wire | 0.08 - 0.12 mm² |
Material | Copper alloy |
Surface finish | gold |
Type | Female |
Type of connection | Crimp connection |
Wire connection cross section AWG, max. | AWG 28 |
Wire connection cross section AWG, min. | AWG 24 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_188734) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2748730000) |
User Documentation | [Manual GigaBit Module](https://mdcop.weidmueller.com/mediadelivery/asset/900_249238) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ECLASS 9.0 | 27-44-02-04 |
ECLASS 9.1 | 27-44-02-04 |
ECLASS 10.0 | 27-44-02-04 |
ECLASS 11.0 | 27-44-02-04 |
ECLASS 12.0 | 27-44-02-04 |
ECLASS 13.0 | 27-44-02-04 |
ECLASS 14.0 | 27-44-02-04 |
ROHS | Conform |