HDC C HX BM10.0AG

Heavy-duty connectors, Crimp contact, HQ, Female, Conductor cross-section, max.: 8, turned, Copper alloy

Item No. 1526190000

Properties

Accessories

    ToolsCrimping tools...for turned/stamped contacts... for milled contactsCrimping tools
  • CTIN CM 3.6
    Item No.:
    9205440000
    Packaging unit:
    1 PC

    Crimping tool for contacts, 1.5mm², 10mm², 4-indent crimp

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ4/2-pole
  • HDC HQ 4/2 FC
    Item No.:
    1003160000
    Packaging unit:
    1 PC

    HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

  • HDC HQ 4/2 MC
    Item No.:
    1003170000
    Packaging unit:
    1 PC

    HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize 13-pole
  • HDC HQ 3 FC
    Item No.:
    3103530000
    Packaging unit:
    1 PC

    HDC insert, Female, 400 V, 40 A, Number of poles: 3, Crimp contact, Size: 1

  • HDC HQ 3 MC
    Item No.:
    3103520000
    Packaging unit:
    1 PC

    HDC insert, Male, 400 V, 40 A, Number of poles: 3, Crimp contact, Size: 1

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize 14-pole
  • HDC HQ 4 MC
    Item No.:
    3103540000
    Packaging unit:
    1 PC

    HDC insert, Male, 830 V, 40 A, Number of poles: 4, Crimp contact, Size: 1

  • HDC HQ 4 FC
    Item No.:
    3103550000
    Packaging unit:
    1 PC

    HDC insert, Female, 830 V, 40 A, Number of poles: 4, Crimp contact, Size: 1

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize 12-pole
  • HDC HQ 2 MC
    Item No.:
    3103500000
    Packaging unit:
    1 PC

    HDC insert, Male, 400 V, 40 A, Number of poles: 2, Crimp contact, Size: 1

  • HDC HQ 2 FC
    Item No.:
    3103510000
    Packaging unit:
    1 PC

    HDC insert, Female, 400 V, 40 A, Number of poles: 2, Crimp contact, Size: 1

Is accessory of

    ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ4/2-pole
  • HDC HQ 4/2 FC
    Item No.:
    1003160000
    Packaging unit:
    1 PC

    HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

  • HDC HQ 4/2 MC
    Item No.:
    1003170000
    Packaging unit:
    1 PC

    HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize 12-pole
  • HDC HQ 2 MC
    Item No.:
    3103500000
    Packaging unit:
    1 PC

    HDC insert, Male, 400 V, 40 A, Number of poles: 2, Crimp contact, Size: 1

  • HDC HQ 2 FC
    Item No.:
    3103510000
    Packaging unit:
    1 PC

    HDC insert, Female, 400 V, 40 A, Number of poles: 2, Crimp contact, Size: 1

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize 13-pole
  • HDC HQ 3 FC
    Item No.:
    3103530000
    Packaging unit:
    1 PC

    HDC insert, Female, 400 V, 40 A, Number of poles: 3, Crimp contact, Size: 1

  • HDC HQ 3 MC
    Item No.:
    3103520000
    Packaging unit:
    1 PC

    HDC insert, Male, 400 V, 40 A, Number of poles: 3, Crimp contact, Size: 1

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize 14-pole
  • HDC HQ 4 MC
    Item No.:
    3103540000
    Packaging unit:
    1 PC

    HDC insert, Male, 830 V, 40 A, Number of poles: 4, Crimp contact, Size: 1

  • HDC HQ 4 FC
    Item No.:
    3103550000
    Packaging unit:
    1 PC

    HDC insert, Female, 830 V, 40 A, Number of poles: 4, Crimp contact, Size: 1