Properties
Version | Heavy-duty connectors, Crimp contact, HQ, MixMate, Female, Conductor cross-section, max.: 4, turned, Copper alloy |
Order No. | 1002970000 |
Type | HDC C HX BM4.0AG |
GTIN (EAN) | 4032248697250 |
Qty. | 25 items |
Diameter | 6 mm |
Net weight | 2.644 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6eabd5ae-2d6b-409e-8bdf-87c27ee10e40 |
Conductor cross-section, max. | 4 mm² |
Contact diameter, male Ø | 4 mm |
Contact material | Copper alloy |
Cross-section for connected wire | 4 mm² |
Material | Copper alloy |
Plugging cycles | ≥ 500 |
Production methods | turned |
Stripping length, rated connection | 8 mm |
Surface finish | silver |
Type | Female |
Type of connection | Crimp connection |
Version insert |
HQ
MixMate |
Volume resistance | ≤1 mΩ |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_68077) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1002970000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1002970000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ECLASS 9.0 | 27-44-02-04 |
ECLASS 9.1 | 27-44-02-04 |
ECLASS 10.0 | 27-44-02-04 |
ECLASS 11.0 | 27-44-02-04 |
ECLASS 12.0 | 27-44-02-04 |
ECLASS 13.0 | 27-44-02-04 |
ECLASS 14.0 | 27-44-02-04 |
ROHS | Conform |
Accessories
-
Item No.:3103550000Packaging unit:1 PC
HDC insert, Female, 830 V, 40 A, Number of poles: 4, Crimp contact, Size: 1
-
Item No.:3103540000Packaging unit:1 PC
HDC insert, Male, 830 V, 40 A, Number of poles: 4, Crimp contact, Size: 1
-
-
Item No.:9205440000Packaging unit:1 PC
Crimping tool for contacts, 1.5mm², 10mm², 4-indent crimp
-
Item No.:9205430000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.14mm², 6mm², 4-indent crimp
-
Item No.:3103510000Packaging unit:1 PC
HDC insert, Female, 400 V, 40 A, Number of poles: 2, Crimp contact, Size: 1
-
Item No.:3103500000Packaging unit:1 PC
HDC insert, Male, 400 V, 40 A, Number of poles: 2, Crimp contact, Size: 1
-
Item No.:1003170000Packaging unit:1 PC
HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:1003160000Packaging unit:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:3103530000Packaging unit:1 PC
HDC insert, Female, 400 V, 40 A, Number of poles: 3, Crimp contact, Size: 1
-
Item No.:3103520000Packaging unit:1 PC
HDC insert, Male, 400 V, 40 A, Number of poles: 3, Crimp contact, Size: 1
Is accessory of
-
Item No.:3103510000Packaging unit:1 PC
HDC insert, Female, 400 V, 40 A, Number of poles: 2, Crimp contact, Size: 1
-
Item No.:3103500000Packaging unit:1 PC
HDC insert, Male, 400 V, 40 A, Number of poles: 2, Crimp contact, Size: 1
-
Item No.:3103520000Packaging unit:1 PC
HDC insert, Male, 400 V, 40 A, Number of poles: 3, Crimp contact, Size: 1
-
Item No.:3103530000Packaging unit:1 PC
HDC insert, Female, 400 V, 40 A, Number of poles: 3, Crimp contact, Size: 1
-
Item No.:1003160000Packaging unit:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:1003170000Packaging unit:1 PC
HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
-
Item No.:3103550000Packaging unit:1 PC
HDC insert, Female, 830 V, 40 A, Number of poles: 4, Crimp contact, Size: 1
-
Item No.:3103540000Packaging unit:1 PC
HDC insert, Male, 830 V, 40 A, Number of poles: 4, Crimp contact, Size: 1
-
Item No.:1023310000Packaging unit:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 42, Crimp connection, Size: 6
-
Item No.:1023330000Packaging unit:1 PC
HDC insert, Female, 690 V, 40 A, Number of poles: 14, Crimp connection, Size: 6
-
Item No.:2748350000Packaging unit:5 PC
Power module, 830 V, 40 A, Number of poles: 2, Crimp connection, Female, Required plug-in slots: 1
-
Item No.:1428970000Packaging unit:1 PC
Power module, 830 V, 40 A, Number of poles: 4, Crimp connection, Female, Required plug-in slots: 1
-
Item No.:2748370000Packaging unit:5 PC
Power module, Number of poles: 7, Crimp connection, Female, Required plug-in slots: 1
-
Item No.:1429350000Packaging unit:1 PC
Power module, 690 V, 40 A, Number of poles: 3, Crimp connection, Female, Required plug-in slots: 1