HDC C HX SM6.0AG

Heavy-duty connectors, Crimp contact, MixMate, Male, Conductor cross-section, max.: 6, turned, Copper alloy

Item No. 1002940000

Properties

Accessories

    ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize 14-pole
  • HDC HQ 4 MC
    Item No.:
    3103540000
    Packaging unit:
    1 PC

    HDC insert, Male, 830 V, 40 A, Number of poles: 4, Crimp contact, Size: 1

  • HDC HQ 4 FC
    Item No.:
    3103550000
    Packaging unit:
    1 PC

    HDC insert, Female, 830 V, 40 A, Number of poles: 4, Crimp contact, Size: 1

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize 13-pole
  • HDC HQ 3 MC
    Item No.:
    3103520000
    Packaging unit:
    1 PC

    HDC insert, Male, 400 V, 40 A, Number of poles: 3, Crimp contact, Size: 1

  • HDC HQ 3 FC
    Item No.:
    3103530000
    Packaging unit:
    1 PC

    HDC insert, Female, 400 V, 40 A, Number of poles: 3, Crimp contact, Size: 1

  • ToolsMiscellaneous toolsContact removal toolsContact removal tools
  • REMOVAL TOOL HX
    Item No.:
    1002990000
    Packaging unit:
    1 PC
  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize 12-pole
  • HDC HQ 2 MC
    Item No.:
    3103500000
    Packaging unit:
    1 PC

    HDC insert, Male, 400 V, 40 A, Number of poles: 2, Crimp contact, Size: 1

  • HDC HQ 2 FC
    Item No.:
    3103510000
    Packaging unit:
    1 PC

    HDC insert, Female, 400 V, 40 A, Number of poles: 2, Crimp contact, Size: 1

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ4/2-pole
  • HDC HQ 4/2 MC
    Item No.:
    1003170000
    Packaging unit:
    1 PC

    HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

  • HDC HQ 4/2 FC
    Item No.:
    1003160000
    Packaging unit:
    1 PC

    HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

  • ToolsCrimping tools...for turned/stamped contacts... for milled contactsCrimping tools
  • CTIN CM 3.6
    Item No.:
    9205440000
    Packaging unit:
    1 PC

    Crimping tool for contacts, 1.5mm², 10mm², 4-indent crimp

  • CTIN CM 1.6/2.5
    Item No.:
    9205430000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for contacts, 0.14mm², 6mm², 4-indent crimp

Is accessory of

    ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize 12-pole
  • HDC HQ 2 MC
    Item No.:
    3103500000
    Packaging unit:
    1 PC

    HDC insert, Male, 400 V, 40 A, Number of poles: 2, Crimp contact, Size: 1

  • HDC HQ 2 FC
    Item No.:
    3103510000
    Packaging unit:
    1 PC

    HDC insert, Female, 400 V, 40 A, Number of poles: 2, Crimp contact, Size: 1

  • ConnectorsHeavy duty connectorsRockStar® ModuPlugModulesElectrical modules
  • HDC MHX 3/4 MC
    Item No.:
    2748360000
    Packaging unit:
    5 PC

    Power module, Number of poles: 7, Crimp connection, Male, Required plug-in slots: 1

  • HDC MHX 3 MC
    Item No.:
    1429340000
    Packaging unit:
    1 PC

    Power module, 690 V, 40 A, Number of poles: 3, Crimp connection, Pin, Required plug-in slots: 1

  • HDC MHX 2 MC
    Item No.:
    2748340000
    Packaging unit:
    5 PC

    Power module, 830 V, 40 A, Number of poles: 2, Crimp connection, Male, Required plug-in slots: 1

  • HDC MHX 4P MC
    Item No.:
    1428950000
    Packaging unit:
    1 PC

    Power module, 830 V, 40 A, Number of poles: 4, Crimp connection, Pin, Required plug-in slots: 1

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize 14-pole
  • HDC HQ 4 FC
    Item No.:
    3103550000
    Packaging unit:
    1 PC

    HDC insert, Female, 830 V, 40 A, Number of poles: 4, Crimp contact, Size: 1

  • HDC HQ 4 MC
    Item No.:
    3103540000
    Packaging unit:
    1 PC

    HDC insert, Male, 830 V, 40 A, Number of poles: 4, Crimp contact, Size: 1

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsMixMate Series - 10A - 110A, 160V- 1000V, 4 - 42 polesCrimp connectionSize 6
  • HDC S12/2 MC
    Item No.:
    1023340000
    Packaging unit:
    1 PC

    HDC insert, Male, 690 V, 40 A, Number of poles: 14, Crimp connection, Size: 6

  • HDC S6/36 MC
    Item No.:
    1023320000
    Packaging unit:
    1 PC

    HDC insert, Male, 690 V, 40 A, Number of poles: 42, Crimp connection, Size: 6

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize 13-pole
  • HDC HQ 3 MC
    Item No.:
    3103520000
    Packaging unit:
    1 PC

    HDC insert, Male, 400 V, 40 A, Number of poles: 3, Crimp contact, Size: 1

  • HDC HQ 3 FC
    Item No.:
    3103530000
    Packaging unit:
    1 PC

    HDC insert, Female, 400 V, 40 A, Number of poles: 3, Crimp contact, Size: 1

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ4/2-pole
  • HDC HQ 4/2 FC
    Item No.:
    1003160000
    Packaging unit:
    1 PC

    HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

  • HDC HQ 4/2 MC
    Item No.:
    1003170000
    Packaging unit:
    1 PC

    HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ