Properties
Version | Heavy-duty connectors, HDC insert, ConCept frame |
Order No. | 1983860000 |
Type | HDC CFM 10 3F |
GTIN (EAN) | 4032248688999 |
Qty. | 1 items |
Depth | 64 mm |
Depth (inches) | 2.52 inch |
35 mm | |
Height (inches) | 1.378 inch |
Width | 34 mm |
Width (inches) | 1.339 inch |
Net weight | 76.88 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Silver grey |
Height of socket | 35 mm |
Total length base | 64 mm |
Width | 34 mm |
BG | 4 |
Colour | Silver grey |
Low smoke acc. DIN EN 45545-2 | Yes |
Material | Diecast zinc |
Series | ConCept frame |
Size | 4 |
Type | Female |
Connection type PE | Screw connection |
Tightening torque, max. PE connection | 1.5 Nm |
Tightening torque, min. PE connection | 0.5 Nm |
BG | 4 |
Material | Diecast zinc |
Size | 4 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205434) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1983860000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E92202 |