Properties
Version | Heavy-duty connectors, HDC insert, ConCept module |
Order No. | 1828400000 |
Type | HDC CM 2 FS |
GTIN (EAN) | 4032248334629 |
Qty. | 5 items |
Depth | 34 mm |
Depth (inches) | 1.339 inch |
Height | 45 mm |
Height (inches) | 1.772 inch |
Width | 22.8 mm |
Width (inches) | 0.898 inch |
Net weight | 40.6 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Colour | black |
UL 94 flammability rating | V-0 |
Height of socket | 45 mm |
Total length base | 34 mm |
Width | 22.8 mm |
Colour | black |
Insulating material | Polyamide with fibre optic |
Insulation strength | 1012 Ω |
Low smoke acc. DIN EN 45545-2 | Yes |
Material | Polyamide, glass fibre-reinforced |
Number of poles | 2 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 82 A |
Rated impulse voltage (DIN EN 61984) | 8 kV |
Rated voltage (DIN EN 61984) | 1,000 V |
Series | ConCept module |
Surge voltage category | III |
Type | Female |
Type of connection | Screw connection |
UL 94 flammability rating | V-0 |
Volume resistance | ≤1 mΩ |
Connection type PE | Screw connection via module frame |
Conductor cross-section, max. | 25 mm² |
Conductor cross-section, min. | 10 mm² |
Material | Polyamide, glass fibre-reinforced |
Stripping length, rated connection | 16 mm |
Type of connection | Screw connection |
Volume resistance | ≤1 mΩ |
Wire connection cross section AWG, max. | AWG 4 |
Wire connection cross section AWG, min. | AWG 8 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_100905) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1828400000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC000438 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-05 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-05 |
ECLASS 11.0 | 27-44-02-05 |
ECLASS 12.0 | 27-44-02-05 |
ECLASS 13.0 | 27-44-02-05 |
ECLASS 14.0 | 27-44-02-05 |
ROHS | Conform |