Properties
Version | Heavy-duty connectors, HDC insert, ConCept module |
Order No. | 1894710000 |
Type | HDC-CM-2SPN4.0 |
GTIN (EAN) | 4032248509188 |
Qty. | 1 items |
25.4 mm | |
Height (inches) | 1 inch |
Width | 11.4 mm |
Width (inches) | 0.449 inch |
Length | 34 mm |
Length (inches) | 1.339 inch |
Net weight | 15 g |
Limit temperature | -40 °C ... 80 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | 89f35219-185b-451d-94d0-702fad8bee24 |
Colour | black |
Connection cross-section (internal) | 4 mm |
Contact travel | 4 mm |
Hose type | Only use PTFE hoses |
Module body material | PA 6.6 |
Number of valves | 2 |
Sealing material | NBR |
Shutoff | No |
Test pressure | 10 bar |
UL 94 flammability rating | V-0 |
Height of plug | 25.4 mm |
Total length base | 34 mm |
Width | 11.4 mm |
Colour | black |
Insulating material | PC glass-fibre reinforced (UL-listed and railway-certified) |
Low smoke acc. DIN EN 45545-2 | Yes |
Material | Polyamide, glass fibre-reinforced |
Number of poles | 2 |
Series | ConCept module |
Type | Pin |
Type of connection | Hose connection (pneumatic) |
UL 94 flammability rating | V-0 |
Material | Polyamide, glass fibre-reinforced |
Type of connection | Hose connection (pneumatic) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_100914) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1894710000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |