Properties
Version | Heavy-duty connectors, HDC insert, ConCept module |
Order No. | 1758380000 |
Type | HDC CM 5 MC |
GTIN (EAN) | 4032248019601 |
Qty. | 10 items |
Depth | 34 mm |
Depth (inches) | 1.339 inch |
Height | 30.5 mm |
Height (inches) | 1.201 inch |
Width | 11.4 mm |
Width (inches) | 0.449 inch |
Net weight | 6.2 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | beige |
UL 94 flammability rating | V-0 |
Height of plug | 30.5 mm |
Total length base | 34 mm |
Width | 11.4 mm |
Colour | beige |
Insulation strength | 1012 Ω |
Low smoke acc. DIN EN 45545-2 | Yes |
Material | Polycarbonate, glass fibre reinforced |
Number of poles | 5 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 20 A |
Rated impulse voltage (DIN EN 61984) | 6 kV |
Rated voltage (DIN EN 61984) | 250 V |
Series | ConCept module |
Surge voltage category | III |
Type | Pin |
Type of connection | Crimp connection |
UL 94 flammability rating | V-0 |
Volume resistance | ≤2 mΩ |
Connection type PE | Screw connection via module frame |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 0.5 mm² |
Material | Polycarbonate, glass fibre reinforced |
Stripping length, rated connection | 7 mm |
Type of connection | Crimp connection |
Volume resistance | ≤2 mΩ |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 20 |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63448) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1758380000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1758380000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC000438 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-05 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-05 |
ECLASS 11.0 | 27-44-02-05 |
ECLASS 12.0 | 27-44-02-05 |
ECLASS 13.0 | 27-44-02-05 |
ECLASS 14.0 | 27-44-02-05 |
ROHS | Conform |
Accessories
-
-
Item No.:1682400000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 5, Pin, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1682360000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 5, Pin, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1682380000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 5, Pin, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1682340000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 5, Pin, Conductor cross-section, max.: 1, turned, Copper alloy
-
Item No.:1682320000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, CM 5, Pin, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Item No.:9018490000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.14mm², 4mm², W crimp
ToolsMiscellaneous toolsContact removal toolsContact removal tools
ConnectorsHeavy duty connectorsCrimp contactsCrimp contacts CM5
ToolsCrimping tools...for turned/stamped contacts... for milled contactsCrimping tools