Özellikler
Version | Heavy-duty connectors, HDC insert, ConCept module |
Order No. | 1814310000 |
Type | HDC CM BUS 4SS |
GTIN (EAN) | 4032248309320 |
Qty. | 5 adet |
43 mm | |
Height (inches) | 1,693 inch |
Width | 11,4 mm |
Width (inches) | 0,449 inch |
Length | 34 mm |
Length (inches) | 1,339 inch |
Net weight | 15,664 g |
Limit temperature | -20 °C ... 85 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | e98b2b24-ba23-41bf-8d19-0dda3647412f |
Colour | beige |
Height of plug | 43 mm |
Total length base | 34 mm |
Width | 11,4 mm |
Colour | beige |
Insulating material | PC glass-fibre reinforced (UL-listed and railway-certified) |
Low smoke acc. DIN EN 45545-2 | Yes |
Material | Polycarbonate |
Number of poles | 4 |
Rated current (DIN EN 61984) | 1 A |
Rated impulse voltage (DIN EN 61984) | 0,8 kV |
Rated voltage (DIN EN 61984) | 32 V |
Series | ConCept module |
Type | Pin |
Type of connection | Screw connection |
Tightening torque, max. PE connection | 0,6 Nm |
Tightening torque, min. PE connection | 0,5 Nm |
Material | Polycarbonate |
Stripping length, rated connection | 5 mm |
Type of connection | Screw connection |
Wire connection cross section AWG, max. | AWG 16 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_100900) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1814310000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |