Properties
Version | Heavy-duty connectors, HDC insert, ConCept module |
Order No. | 1983750000 |
Type | HDC CM BUS SV M2 |
GTIN (EAN) | 4032248688913 |
Qty. | 1 items |
Height | 28.5 mm |
Height (inches) | 1.122 inch |
Width | 22.8 mm |
Width (inches) | 0.898 inch |
Length | 34 mm |
Length (inches) | 1.339 inch |
Net weight | 0.005 g |
Limit temperature | -40 °C ... 70 °C |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 1609748e-c278-4c9b-b3d1-e6215d2988cd |
RoHS Compliance Status | Compliant without exemption |
Colour | beige |
UL 94 flammability rating | V-0 |
Height of plug | 28.5 mm |
Total length base | 34 mm |
Width | 22.8 mm |
Colour | beige |
Low smoke acc. DIN EN 45545-2 | Yes |
Material | Polycarbonate |
Plugging cycles | ≥ 500 |
Series | ConCept module |
Type | Pin |
Type of connection | Crimp connection |
UL 94 flammability rating | V-0 |
Material | Polycarbonate |
Type of connection | Crimp connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_100922) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1983750000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1983750000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-02-18 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) ![DETNORVER](/picture/DETNORVER.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |