Properties
Version | Heavy-duty connectors, HDC insert, ConCept frame |
Order No. | 1758460000 |
Type | HDC-CR10-3S GR |
GTIN (EAN) | 4032248019687 |
Qty. | 5 items |
Depth | 64 mm |
Depth (inches) | 2.52 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 34 mm |
Width (inches) | 1.339 inch |
Net weight | 37.14 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 2f94735a-9fba-4903-842f-4fb9aa902310 |
Colour | beige |
UL 94 flammability rating | V-0 |
Height of plug | 35 mm |
Total length base | 64 mm |
Width | 34 mm |
BG | 4 |
Colour | beige |
Low smoke acc. DIN EN 45545-2 | Yes |
Material | Polycarbonate |
Number of poles | 1 |
Series | ConCept frame |
Size | 4 |
Type | Pin |
UL 94 flammability rating | V-0 |
Connection type PE | Screw connection |
Tightening torque, max. PE connection | 1.5 Nm |
Tightening torque, min. PE connection | 1.2 Nm |
BG | 4 |
Material | Polycarbonate |
Size | 4 |
Wire connection cross section AWG, max. | AWG 14 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_167185) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1758460000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002312 |
ETIM 7.0 | EC002312 |
ETIM 8.0 | EC002312 |
ETIM 9.0 | EC002312 |
ECLASS 9.0 | 27-44-02-06 |
ECLASS 9.1 | 27-44-02-06 |
ECLASS 10.0 | 27-44-02-06 |
ECLASS 11.0 | 27-44-02-06 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |