Properties
Version | Accessories, Moulded gasket seal, Protection degree: Design of housing: Clamp version: Design: Approvals : |
Order No. | 1044620000 |
Type | HDC DG 10B |
GTIN (EAN) | 4032248777068 |
Qty. | 5 items |
Net weight | 5.4 g |
Limit temperature | -40 °C ... 120 °C |
BG | 4 |
Colour (RAL) | RAL 7035 |
Sealing | NBR |
Size | 4 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_244224) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1044620000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1044620000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1044620000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ROHS | Conform |