Properties
Version | Accessories, Enclosures accessories |
Order No. | 1525270000 |
Type | HDC DG 24B IP68 |
GTIN (EAN) | 4050118330625 |
Qty. | 10 items |
Net weight | 0.3 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
BG | 8 |
Colour (RAL) | RAL 3020 |
Sealing | Silicone |
Size | 8 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_167193) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1525270000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1525270000) |
User Documentation | [59884_HDC_DG_24B_IP68_CUSTOMER_DRAWING_C](https://mdcop.weidmueller.com/mediadelivery/asset/900_39421) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |