Properties
Version | Heavy-duty connectors, Accessories, Grip panel |
Order No. | 2780770000 |
Type | HDC GRIP PANEL 3 ADAPT COM |
GTIN (EAN) | 4064675053217 |
Qty. | 1 items |
Net weight | 105 g |
Size | 3 |
Suitable for ModuPlug® | Yes |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |