Version | Heavy-duty connectors, Accessories, Grip panel |
Order No. | 2780790000 |
Type | HDC GRIP PANEL 6 ADAPT COM |
GTIN (EAN) | 4064675053255 |
Qty. | 1 items |
Net weight | 115 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Size | 6 |
Suitable for ModuPlug® | Yes |
Engineering Data | |
Catalogues |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ETIM 10.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ECLASS 15.0 | 27-44-02-92 |
ROHS | Conform |