Properties
Version | HDC insert, Male, 250 V, 10 A, Number of poles: 7, Crimp connection, Size: 1 |
Order No. | 1650570000 |
Type | HDC HD 7 MC |
GTIN (EAN) | 4008190870942 |
Qty. | 1 items |
Depth | 21 mm |
Depth (inches) | 0.827 inch |
Height | 34 mm |
Height (inches) | 1.339 inch |
Width | 21 mm |
Width (inches) | 0.827 inch |
Net weight | 10 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | b67daa31-7dca-434d-8290-da7fb52f83a2 |
Chemical resistance |
|
Height of plug | 34 mm |
Total length base | 21 mm |
Width | 21 mm |
BG | 1 |
Colour | beige |
Conductor cross-section | 2.5 mm² |
Insulating material | PC glass-fibre reinforced (UL-listed and railway-certified) |
Insulating material group | IIIa |
Insulation strength | 1010 Ω |
Low smoke acc. DIN EN 45545-2 | Yes |
Material | Copper alloy |
Number of poles | 7 |
Plugging cycles, gold | ≥ 500 |
Plugging cycles, silver | ≥ 500 |
Pollution severity | 3 |
Rated current (cUR) |
|
Rated current (DIN EN 61984) | 10 A |
Rated current (UR) |
|
Rated impulse voltage (DIN EN 61984) | 4 kV |
Rated voltage (DIN EN 61984) | 250 V |
Rated voltage according to UL/CSA | 600 V AC/DC |
Series | HD |
Size | 1 |
Type | Male |
Type of connection | Crimp connection |
UL 94 flammability rating | V-0 |
Volume resistance | ≤4 mΩ |
Connection type PE | Crimp connection |
Rated cross-section | 2.5 mm² |
Wire cross section, AWG (PE), max. | AWG 14 |
Wire cross section, AWG (PE), min. | AWG 20 |
BG | 1 |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 0.14 mm² |
Material | Copper alloy |
Size | 1 |
Stripping length, rated connection | 8 mm |
Type of connection | Crimp connection |
Volume resistance | ≤4 mΩ |
Wire connection cross section AWG, max. | AWG 14 |
Wire connection cross section AWG, min. | AWG 26 |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Product information | Kann nur in Kunststoffgehäusen verwendet werden. Can only be used in plastic housings. |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_73332) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1650570000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1650570000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC000438 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-05 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-05 |
ECLASS 11.0 | 27-44-02-05 |
ECLASS 12.0 | 27-44-02-05 |
ECLASS 13.0 | 27-44-02-05 |
ECLASS 14.0 | 27-44-02-05 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![VDE](/picture/VDE.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |
Accessories
-
Item No.:9205430000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.14mm², 6mm², 4-indent crimp
-
Item No.:9018490000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.14mm², 4mm², W crimp
-
Item No.:1651660000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1651520000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 0.37, turned, Copper alloy
-
Item No.:1651550000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1651640000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 1, turned, Copper alloy
-
Item No.:1651530000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Item No.:1651620000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 0.37, turned, Copper alloy
-
Item No.:1651560000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1651630000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Item No.:1651650000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1601750000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HD, HDD, HQ, MixMate, Male, Conductor cross-section, max.: 1, turned, Copper alloy
-