HDC HD 8 MC

HDC - Einsatz, Stift, 50 V, 10 A, Polzahl: 8, Crimpanschluss, Baugröße: 1

N.º de artículo 1650590000

Zulassungen

Approvals
ROHS
UL File Number Search
Certificate No. (cURus)

Allgemeine Bestelldaten

Version
Order No.
Type
GTIN (EAN)
Qty.

Abmessungen und Gewichte

Depth
Tiefe (inch)
Height
Höhe (inch)
Width
Breite (inch)
Nettogewicht

Temperaturen

Limit temperature

Umweltanforderungen

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP
Chemical resistance

Abmessungen

Height of plug
Total length base
Width

Általános adatok

Basic material
BG
Colour
Conductor cross-section
Installation size
Insulating material
Insulating material group
Insulation resistance
Low smoke acc. DIN EN 45545-2
Number of poles
Number of power contacts
Number of signal contacts
Plugging cycles, gold
Plugging cycles, silver
Pollution severity
Rated current (cUR)
Rated current (DIN EN 61984)
Rated current (UR)
Rated impulse voltage (DIN EN 61984)
Rated voltage (DIN EN 61984)
Rated voltage according to UL/CSA
Series
Type
Type of connection
UL 94 flammability rating
Volume resistance

Anschlussdaten PE

Connection type PE

Version

Basic material
BG
Conductor cross-section, max.
Conductor cross-section, min.
Installation size
Stripping length, rated connection
Type of connection
Volume resistance
Wire connection cross section AWG, max.
Wire connection cross section AWG, min.

Klassifikationen

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0