Properties
Version | HDC insert, Male, 500 V, 16 A, Number of poles: 24, Screw connection, Size: 8 |
Order No. | 1713600000 |
Type | HDC HE 24 MS W/O SCREW |
GTIN (EAN) | 4008190331061 |
Qty. | 5 items |
Depth | 111 mm |
Depth (inches) | 4.37 inch |
Height | 35.7 mm |
Height (inches) | 1.406 inch |
Width | 34 mm |
Width (inches) | 1.339 inch |
Net weight | 110.4 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | b67daa31-7dca-434d-8290-da7fb52f83a2 |
Chemical resistance |
|
Height of plug | 35.7 mm |
Total length base | 111 mm |
Width | 34 mm |
BG | 8 |
Colour | beige |
Conductor cross-section | 2.5 mm² |
Insulating material | PC glass-fibre reinforced (UL-listed and railway-certified) |
Insulating material group | IIIa |
Insulation strength | 1010 Ω |
Low smoke acc. DIN EN 45545-2 | Yes |
Material | Copper alloy |
Max. torque for main contact | 0.55 Nm |
Min. torque for main contact | 0.5 Nm |
Number of poles | 24 |
Plugging cycles, silver | ≥ 500 |
Pollution severity | 3 |
Rated current (cUR) |
|
Rated current (DIN EN 61984) | 16 A |
Rated current (UR) |
|
Rated impulse voltage (DIN EN 61984) | 6 kV |
Rated voltage (DIN EN 61984) | 500 V |
Rated voltage according to UL/CSA | 600 V AC/DC |
Series | HE |
Size | 8 |
Surface finish | Silver passivated |
Type | Male |
Type of connection | Screw connection |
UL 94 flammability rating | V-0 |
Volume resistance | ≤2 mΩ |
Blade size, slotted (PE connection) | SD 0.8 x 4.0 |
Connection type PE | Screw connection |
Fixing screw | M 4 |
Rated cross-section | 4 mm² |
Stripping length PE connection | 10 mm |
Tightening torque, max. PE connection | 1.5 Nm |
Tightening torque, min. PE connection | 1.2 Nm |
Wire cross section, AWG (PE), max. | AWG 12 |
Wire cross section, AWG (PE), min. | AWG 20 |
BG | 8 |
Blade size | size PH1 |
Blade size, slotted (screw connection) | SD 0.6 x 3.5 |
Clamping screw | M 3 |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 0.5 mm² |
Material | Copper alloy |
Max. torque for main contact | 0.55 Nm |
Min. torque for main contact | 0.5 Nm |
Size | 8 |
Stripping length, rated connection | 9 mm |
Surface finish | Silver passivated |
Type of connection | Screw connection |
Volume resistance | ≤2 mΩ |
Wire connection cross section AWG, max. | AWG 14 |
Wire connection cross section AWG, min. | AWG 20 |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_281308) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC000438 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-05 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-05 |
ECLASS 11.0 | 27-44-02-05 |
ECLASS 12.0 | 27-44-02-05 |
ECLASS 13.0 | 27-44-02-05 |
ECLASS 14.0 | 27-44-02-05 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E92202 |
Accessories
-
Item No.:1471500000Packaging unit:100 PC
Heavy-duty connectors, Accessories, Coding element
-
Item No.:1471300000Packaging unit:100 PC
Heavy-duty connectors, Accessories, Coding System
ConnectorsHeavy duty connectorsAccessoriesCodingCodingDSTV
Is accessory of
-
Item No.:1011380000Packaging unit:1 PC
Heavy-duty connectors, Accessories, Shield clamp
ConnectorsHeavy duty connectorsAccessoriesEMC protection accessoriesShield leverScrew versionShield clamp special versions