Properties
Version | HDC insert, Male, 500 V, 16 A, Number of poles: 32, PUSH IN, Size: 6 |
Order No. | 3023950000 |
Type | HDC HEE 32 MP |
GTIN (EAN) | 4099986946538 |
Qty. | 1 items |
Depth | 84.5 mm |
Depth (inches) | 3.327 inch |
Height | 36 mm |
Height (inches) | 1.417 inch |
Width | 34 mm |
Width (inches) | 1.339 inch |
Net weight | 100 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Chemical resistance |
|
Height of socket | 36 mm |
Total length base | 84.5 mm |
Width | 34 mm |
BG | 6 |
Colour | beige |
Conductor cross-section | 4 mm² |
Insulating material | PC glass-fibre reinforced (UL-listed and railway-certified) |
Insulating material group | IIIa |
Insulation strength | 1010 Ω |
Low smoke acc. DIN EN 45545-2 | Yes |
Material | Copper alloy |
Number of poles | 32 |
Plugging cycles, gold | ≥ 500 |
Plugging cycles, silver | ≥ 500 |
Pollution severity | 3 |
Rated current (DIN EN 61984) | 16 A |
Rated impulse voltage (DIN EN 61984) | 6 kV |
Rated voltage (DIN EN 61984) | 500 V |
Rated voltage according to UL/CSA | 600 V AC/DC |
Series | HEE |
Size | 6 |
Type | Male |
Type of connection | PUSH IN |
UL 94 flammability rating | V-0 |
Volume resistance | ≤2 mΩ |
Blade size, crosshead | size PH1 |
Blade size, slotted (PE connection) | SD 0.8 x 4.0 |
Connection type PE | Screw connection |
Fixing screw | M 4 |
Rated cross-section | 4 mm² |
Stripping length PE connection | 10 mm |
Tightening torque, max. PE connection | 1.5 Nm |
Tightening torque, min. PE connection | 1.2 Nm |
Wire cross section, AWG (PE), max. | AWG 12 |
Wire cross section, AWG (PE), min. | AWG 20 |
BG | 6 |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 0.5 mm² |
Material | Copper alloy |
Size | 6 |
Stripping length, rated connection | 7.5 mm |
Type of connection | PUSH IN |
Volume resistance | ≤2 mΩ |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 20 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 4 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire cross-section, solid, max. | 4 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC000438 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-05 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-05 |
ECLASS 11.0 | 27-44-02-05 |
ECLASS 12.0 | 27-44-02-05 |
ECLASS 13.0 | 27-44-02-05 |
ECLASS 14.0 | 27-44-02-05 |
ROHS | Conform |