Properties
Version | HDC insert, Pin, Male, 500 V, 16 A, Number of poles: 40, Crimp connection, Size: 6 |
Order No. | 1528370000 |
Type | HDC HEEE 40 MC |
GTIN (EAN) | 4050118374292 |
Qty. | 1 items |
Depth | 84 mm |
Depth (inches) | 3.307 inch |
Height | 34.4 mm |
Height (inches) | 1.354 inch |
Width | 34 mm |
Width (inches) | 1.339 inch |
Net weight | 55.1 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 1609748e-c278-4c9b-b3d1-e6215d2988cd |
Chemical resistance |
|
Width | 34 mm |
BG | 6 |
Colour | beige |
Insulating material | PC |
Insulating material group | IIIa |
Insulation strength | 1010 Ω |
Low smoke acc. DIN EN 45545-2 | Yes |
Material | Copper alloy |
Number of poles | 40 |
Plugging cycles, gold | ≥ 500 |
Plugging cycles, silver | ≥ 500 |
Pollution severity | 3 |
Rated current (cUR) |
|
Rated current (DIN EN 61984) | 16 A |
Rated current (UR) |
|
Rated impulse voltage (DIN EN 61984) | 6 kV |
Rated voltage (DIN EN 61984) | 500 V |
Rated voltage according to UL/CSA | 600 V AC/DC |
Series | HEEE |
Size | 6 |
Type |
Pin
Male |
Type of connection | Crimp connection |
UL 94 flammability rating | V-0 |
Volume resistance | ≤2 mΩ |
Connection type PE | Screw connection |
Stripping length PE connection | 10 mm |
BG | 6 |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 0.5 mm² |
Material | Copper alloy |
Size | 6 |
Stripping length, rated connection | 7.5 mm |
Type of connection | Crimp connection |
Volume resistance | ≤2 mΩ |
Wire connection cross section AWG, max. | AWG 12 |
Wire connection cross section AWG, min. | AWG 20 |
Wire connection cross section, finely stranded, max. | 4 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire cross-section, solid, max. | 4 mm² |
Wire cross-section, solid, min. | 0.5 mm² |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_89536) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1528370000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1528370000) |
Product Change Notification | [20200914 Technical change to HDC HEEE 4064 INSERTS](https://mdcop.weidmueller.com/mediadelivery/asset/900_174792) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000438 |
ETIM 7.0 | EC000438 |
ETIM 8.0 | EC000438 |
ETIM 9.0 | EC000438 |
ECLASS 9.0 | 27-44-02-05 |
ECLASS 9.1 | 27-44-02-05 |
ECLASS 10.0 | 27-44-02-05 |
ECLASS 11.0 | 27-44-02-05 |
ECLASS 12.0 | 27-44-02-05 |
ECLASS 13.0 | 27-44-02-05 |
ECLASS 14.0 | 27-44-02-05 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E92202 |
Accessories
-
Item No.:1003240000Packaging unit:100 PC
Heavy-duty connectors, Accessories, Coding System
-
Item No.:9205430000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.14mm², 6mm², 4-indent crimp
-
Item No.:9018490000Packaging unit:1 PC
Pressing tool, Crimping tool for contacts, 0.14mm², 4mm², W crimp
-
Item No.:1651450000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1651420000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Item No.:1200800000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 2.5, turned, Copper alloy
-
Item No.:1200700000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1116540000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 4.65, turned, Copper alloy
-
Item No.:1651440000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 1.5, turned, Copper alloy
-
Item No.:1200500000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 0.5, turned, Copper alloy
-
Item No.:1200600000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 1, turned, Copper alloy
-
Item No.:1200900000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1651460000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 4, turned, Copper alloy
-
Item No.:1651430000Packaging unit:100 PC
Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Male, Conductor cross-section, max.: 1, turned, Copper alloy
-
Item No.:1471500000Packaging unit:100 PC
Heavy-duty connectors, Accessories, Coding element
-
Item No.:1471300000Packaging unit:100 PC
Heavy-duty connectors, Accessories, Coding System
-
Counterparts
-
Item No.:1528380000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 40, Crimp connection, Size: 6
Is counterpart of
-
Item No.:1528380000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 40, Crimp connection, Size: 6