Properties
Version | HDC insert, Pin, Crimp connection, Size: 250 |
Order No. | 1119080000 |
Type | HDC HP 250 M 50 |
GTIN (EAN) | 4032248900343 |
Qty. | 1 items |
Length | 82.6 mm |
Length (inches) | 3.252 inch |
Diameter | 32 mm |
Net weight | 107.36 g |
Limit temperature | -50 °C ... 120 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6eabd5ae-2d6b-409e-8bdf-87c27ee10e40 |
BG | 250 |
Colour | black |
Conductor cross-section | 50 mm² |
Insulating material | PA GF |
Insulation strength | 1010 Ω |
Material | Copper alloy |
Operating voltage, max. (total temperature=60°C) | 2,300 V |
Plugging cycles | ≥ 500 |
Pollution severity | PD 2 (PD 3) |
Rated current acc. to DIN EN 61984 (ambient temperature=20°C) | 200 A |
Rated impulse voltage (DIN EN 61984) | 15 kV |
Series | HighPower |
Size | 250 |
Surface finish | Silver passivated |
Type | Pin |
Type of connection | Crimp connection |
UL 94 flammability rating | V-0 |
Volume resistance | ≤0.1 mΩ |
Connection type PE |
Crimp connection
Screw connection |
Rated impulse voltage (DIN EN 61984), power contact | 15 kV |
Stripping length, performance contact | 24 mm |
Type of connection, power contact | Crimp connection |
BG | 250 |
Conductor cross-section, max. | 50 mm² |
Conductor cross-section, min. | 50 mm² |
Material | Copper alloy |
Size | 250 |
Stripping length, rated connection | 24 mm |
Surface finish | Silver passivated |
Type of connection | Crimp connection |
Volume resistance | ≤0.1 mΩ |
Product information | Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us. |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79400) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1119080000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1119080000) |
User Documentation |
[1487780000_00_11_13_BPZ_HDC_HP250-550_web.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35515)
[BPZL_F_CSA_Zulassung](https://mdcop.weidmueller.com/mediadelivery/asset/900_313925) [BPZ_HDC_HP_ungeschirmt](https://mdcop.weidmueller.com/mediadelivery/asset/900_313936) [BZP_HDC_HP_MOAL_250A](https://mdcop.weidmueller.com/mediadelivery/asset/900_317394) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ECLASS 9.0 | 27-44-02-04 |
ECLASS 9.1 | 27-44-02-04 |
ECLASS 10.0 | 27-44-02-04 |
ECLASS 11.0 | 27-44-02-04 |
ECLASS 12.0 | 27-44-02-04 |
ECLASS 13.0 | 27-44-02-04 |
ECLASS 14.0 | 27-44-02-04 |
ROHS | Conform |