Properties
Version | HDC insert, Pin, Crimp connection, Size: 550 |
Order No. | 1119110000 |
Type | HDC HP 550 M 150 |
GTIN (EAN) | 4032248900367 |
Qty. | 1 items |
Length | 91 mm |
Length (inches) | 3.583 inch |
Diameter | 43 mm |
Net weight | 211 g |
Limit temperature | -50 °C ... 120 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6eabd5ae-2d6b-409e-8bdf-87c27ee10e40 |
BG | 550 |
Colour | black |
Conductor cross-section | 150 mm² |
Insulating material | Polyamide with fibre optic |
Insulation strength | 1010 Ω |
Material | Copper alloy |
Operating voltage, max. (total temperature=60°C) | 3,000 V |
Plugging cycles | ≥ 500 |
Pollution severity | PD 2 (PD 3) |
Rated current acc. to DIN EN 61984 (ambient temperature=20°C) | 405 A |
Rated impulse voltage (DIN EN 61984) | 15 kV |
Series | HighPower |
Size | 550 |
Surface finish | Silver passivated |
Type | Pin |
Type of connection | Crimp connection |
UL 94 flammability rating | V-0 |
Volume resistance | ≤0.1 mΩ |
Rated impulse voltage (DIN EN 61984), power contact | 15 kV |
Stripping length, performance contact | 30 mm |
Type of connection, power contact | Crimp connection |
BG | 550 |
Conductor cross-section, max. | 150 mm² |
Conductor cross-section, min. | 150 mm² |
Material | Copper alloy |
Size | 550 |
Stripping length, rated connection | 30 mm |
Surface finish | Silver passivated |
Type of connection | Crimp connection |
Volume resistance | ≤0.1 mΩ |
Product information | Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79401) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1119110000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1119110000) |
User Documentation |
[1487780000_00_11_13_BPZ_HDC_HP250-550_web.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35515)
[BPZL_F_CSA_Zulassung](https://mdcop.weidmueller.com/mediadelivery/asset/900_313925) [BPZ_HDC_HP_ungeschirmt](https://mdcop.weidmueller.com/mediadelivery/asset/900_313936) [BZP_HDC_HP_MOAL_550A](https://mdcop.weidmueller.com/mediadelivery/asset/900_317395) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ECLASS 9.0 | 27-44-02-04 |
ECLASS 9.1 | 27-44-02-04 |
ECLASS 10.0 | 27-44-02-04 |
ECLASS 11.0 | 27-44-02-04 |
ECLASS 12.0 | 27-44-02-04 |
ECLASS 13.0 | 27-44-02-04 |
ECLASS 14.0 | 27-44-02-04 |
ROHS | Conform |
Accessories
-
Item No.:2453810000Packaging unit:1 PC
Pressing tools, Tools, Pressing tool, 6mm², 300mm², Hexagonal crimp, WM crimp, Indent crimp, Trapezoidal crimp, Oval crimping
-
Item No.:2505240000Packaging unit:1 PC
Crimping tool insert, Hexagonal crimp
-
Item No.:2505220000Packaging unit:1 PC
Crimping tool insert, Hexagonal crimp
-
Item No.:2505200000Packaging unit:1 PC
Crimping tool insert, Hexagonal crimp
-
Item No.:2505180000Packaging unit:1 PC
Crimping tool insert, Hexagonal crimp
-
Item No.:2505230000Packaging unit:1 PC
Crimping tool insert, Hexagonal crimp
-
Item No.:2505260000Packaging unit:1 PC
Crimping tool insert, Hexagonal crimp
-
Item No.:2505250000Packaging unit:1 PC
Crimping tool insert, Hexagonal crimp
-
Item No.:2505190000Packaging unit:1 PC
Crimping tool insert, Hexagonal crimp
-
Item No.:2505210000Packaging unit:1 PC
Crimping tool insert, Hexagonal crimp
-
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Tools
ToolsCrimping tools... for tubular (EN 13600), compression (DIN 46235) and crimp (DIN 46234) cable lugsmechanical and electro-hydraulic tools, up to 300 mm²Crimp insertsEPG 60 inserts... for compression cable lugs
ConnectorsHeavy duty connectorsHighPower connectorHighPower spare parts
Is accessory of
ConnectorsHeavy duty connectorsHighPower connectorHighPower end-wall connectorHousings