Properties
Version | HDC insert, Number of poles: 3, Size: 8 |
Order No. | 1987920000 |
Type | HDC HP 550 SSM SET |
GTIN (EAN) | 4050118372571 |
Qty. | 1 items |
Net weight | 141 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | a1b198df-2a58-40a5-bb31-ff1a2bb12993 |
BG | 8 |
Colour | Silver grey |
Material | Stainless steel, rust-proof |
Number of poles | 3 |
Series | HighPower |
Size | 8 |
Colour | Silver grey |
Material | Stainless steel, rust-proof |
Series | HighPower |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_96006) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1987920000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1987920000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1987920000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-06 |
ECLASS 13.0 | 27-44-02-06 |
ROHS | Conform |