Properties
Version | HDC enclosures, Cover |
Order No. | 1473470000 |
Type | HDC HP ABGH COVER |
GTIN (EAN) | 4050118279917 |
Qty. | 1 items |
Width | 41.3 mm |
Width (inches) | 1.626 inch |
Diameter | 55 mm |
Net weight | 121 g |
Limit temperature | -40 °C ... 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Width | 41.3 mm |
Colour | black (similar to RAL 9005) |
Design of housing | Cover |
Series | HighPower |
Surface finish | Powder coating |
Type | Cover |
UL 94 flammability rating | V-0 |
Protection degree | IP68 when locked |
Colour | black (similar to RAL 9005) |
Enclosure material | Aluminium diecast |
Seal material | EPDM |
Series | HighPower |
Surface finish | Powder coating |
Type | Cover |
Product information | Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_72273) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1473470000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1473470000) |
User Documentation | [58992_HDC_HP_ABGH_COVER_00_BLATT.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_39425) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |
Is accessory of
-
Item No.:2486380000Packaging unit:1 PC
HDC enclosures, Female, 1500 V, 550 A, Number of poles: 1, Crimp connection
-
Item No.:1475700000Packaging unit:1 PC
HDC enclosures, 1500 V, Screw connection
-
Item No.:1396260000Packaging unit:1 PC
HDC kits, 1500 V, 550 A, Number of poles: 3, Screw connection
-
Item No.:1396250000Packaging unit:1 PC
HDC kits, 1500 V, 550 A, Number of poles: 4, Screw connection
-
Item No.:1488220000Packaging unit:1 PC
HDC kits, 1500 V, 550 A, Number of poles: 1, Crimp connection
ConnectorsHeavy duty connectorsHighPower connectorHighPower end-wall connectorHousings
ConnectorsHeavy duty connectorsHighPower connectorHighPower end-wall connectorKits