Properties
Order No. | 2778940000 |
Type | HDC HP CLAMP 250A |
GTIN (EAN) | 4064675047964 |
Qty. | 25 items |
Net weight | 0.846 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product information | Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_206070) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2778940000) |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ETIM 10.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ECLASS 15.0 | 27-44-02-92 |
ROHS | Conform |
Is accessory of
-
Item No.:1079680000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1220850000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1079720000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1079740000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1119090000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1119100000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1079690000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1220840000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1079750000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1119080000Packaging unit:1 PC
HDC insert, Pin, Crimp connection, Size: 250
-
Item No.:1079770000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
-
Item No.:1079730000Packaging unit:1 PC
HDC insert, Female, Crimp connection, Size: 250
ConnectorsHeavy duty connectorsHighPower connectorHighPower contactsHighPower 250 ACrimp contacts