Properties
Version | HDC enclosures |
Order No. | 1479130000 |
Type | HDC HP SUKA 1P 550A |
GTIN (EAN) | 4050118373608 |
Qty. | 10 items |
Net weight | 12 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
Material | Polyethylene LD |
Protection degree | IP20 |
Colour | yellow |
Material | Polyethylene LD |
Product information | Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_310603) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1479130000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1479130000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ETIM 10.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ECLASS 15.0 | 27-44-02-92 |
ROHS | Conform |
Is accessory of
-
Item No.:1506860000Packaging unit:1 PC
RockStar® HDC kits-Heavy-duty connectors, Plug-in connector, HighPower, 1500 V, 550 A, diecast aluminium, Plug housing
-
Item No.:1488220000Packaging unit:1 PC
HDC kits, 1500 V, 550 A, Number of poles: 1, Crimp connection
-
Item No.:1506850000Packaging unit:1 PC
HDC kits, 1500 V, 550 A, Number of poles: 3, Crimp connection
ConnectorsHeavy duty connectorsHighPower connectorHighPower end-wall connectorKits