Properties
Version | HDC enclosures, Female, 1500 V, 550 A, Number of poles: 1, Crimp connection |
Order No. | 2486380000 |
Type | HDC HP550 ABGH F185 |
GTIN (EAN) | 4050118497229 |
Qty. | 1 items |
Depth | 80 mm |
Depth (inches) | 3.15 inch |
Height | 152 mm |
Height (inches) | 5.984 inch |
Width | 60 mm |
Width (inches) | 2.362 inch |
Net weight | 432.59 g |
Limit temperature | -40 °C ... 120 °C |
REACH SVHC | Lead 7439-92-1 |
SCIP | d447edfa-0214-4f34-b5ba-82eae491b46a |
Width | 60 mm |
Colour | black (similar to RAL 9005) |
Conductor cross-section | 185 mm² |
Number of poles | 1 |
Rated current (DIN EN 61984) | 550 A |
Rated impulse voltage (DIN EN 61984) | 10 kV |
Rated voltage (DIN EN 61984) | 1,500 V |
Series | HighPower |
Surface finish | Powder coating |
Type | Female |
Type of connection | Crimp connection |
UL 94 flammability rating | V-0 |
Protection degree | IP68 when locked |
Colour | black (similar to RAL 9005) |
Conductor cross-section, max. | 185 mm² |
Contact material | Copper alloy |
Cross-section for connected wire | 185 mm² |
Enclosure material | Aluminium diecast |
Seal material | Silicone rubber |
Series | HighPower |
Surface finish | Powder coating |
Type | Female |
Type of connection | Crimp connection |
Version insert | HighPower 550 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79252) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2486380000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2486380000&norm=0) |
User Documentation | [59000_HDC_HP550_ABGH_BG_00_BLATT.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_38036) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ROHS | Conform |
Accessories
ConnectorsHeavy duty connectorsHighPower connectorHighPower end-wall connectorHousings