Properties
Order No. | 2599910000 |
Type | HDC HP550 ABGR CR 1P M40 |
GTIN (EAN) | 4050118776645 |
Qty. | 1 items |
Net weight | 299 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Design of housing | Backpanel housing |
Surface finish | Powder-coated |
UL 94 flammability rating | V-0 |
Protection degree | IP68 (in plugged condition) |
Colour | black |
Surface finish | Powder-coated |
Product information | Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us. |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_310080) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2599910000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |