Properties
Version | HDC kits, 1500 V, 550 A, Number of poles: 1, Crimp connection |
Order No. | 1488220000 |
Type | HDC HP550 KIT 1M 185 |
GTIN (EAN) | 4050118298475 |
Qty. | 1 items |
Depth | 85 mm |
Depth (inches) | 3.346 inch |
Height | 140 mm |
Height (inches) | 5.512 inch |
Width | 57 mm |
Width (inches) | 2.244 inch |
Net weight | 679.67 g |
Limit temperature | -40 °C ... 120 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | a1b198df-2a58-40a5-bb31-ff1a2bb12993 |
Width | 57 mm |
Colour | black (similar to RAL 9005) |
Design of housing | Plug housing |
Number of poles | 1 |
Rated current (DIN EN 61984) | 550 A |
Rated impulse voltage (DIN EN 61984) | 10 kV |
Rated voltage (DIN EN 61984) | 1,500 V |
Series | HighPower |
Surface finish | Powder coating |
Type of connection | Crimp connection |
UL 94 flammability rating | V-0 |
Protection degree | IP68 when locked |
Colour | black (similar to RAL 9005) |
Conductor cross-section, max. | 185 mm² |
Contact material | Copper alloy |
Enclosure material | Aluminium diecast |
Seal material | EPDM |
Series | HighPower |
Surface finish | Powder coating |
Type of connection | Crimp connection |
Product information | Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_95991) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1488220000) |
User Documentation |
[1487750000_01_04_14_BPZ_HDC_HP_STGH_ICX_web.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35870)
[58989_HDC_HP550_KIT_1M_185_00_BLATT.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_39427) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
ROHS | Conform |
Accessories
-
-
Item No.:1475700000Packaging unit:1 PC
HDC enclosures, 1500 V, Screw connection
-
Item No.:1193590000Packaging unit:10 PC
Heavy-duty connectors, Accessories, Cable glands, Stainless steel 1.4305 (303)
-
Item No.:1193620000Packaging unit:10 PC
Heavy-duty connectors, Accessories, Cable glands, Brass, nickel-plated
-
-
-
-
ConnectorsHeavy duty connectorsHighPower connectorHighPower end-wall connectorHousings
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDStainless steel cable glandsIP68 version acc. to EN 45545
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP68 version acc. to EN 45545
ConnectorsHeavy duty connectorsHighPower connectorHighPower end-wall connectorAccessories
Is accessory of
-
Item No.:1396250000Packaging unit:1 PC
HDC kits, 1500 V, 550 A, Number of poles: 4, Screw connection
-
Item No.:1396260000Packaging unit:1 PC
HDC kits, 1500 V, 550 A, Number of poles: 3, Screw connection
ConnectorsHeavy duty connectorsHighPower connectorHighPower end-wall connectorKits