Properties
Version | HDC enclosures, Number of poles: 4 |
Order No. | 1488280000 |
Type | HDC HP550 MTA 4P SET |
GTIN (EAN) | 4050118298390 |
Qty. | 1 items |
Length | 16 mm |
Length (inches) | 0.63 inch |
Net weight | 74 g |
Limit temperature | -40 °C ... 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Sheet steel |
Number of poles | 4 |
Series | HighPower |
UL 94 flammability rating | V-0 |
Material | Sheet steel |
Series | HighPower |
Product information | Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79500) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1488280000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1488280000) |
User Documentation | [59005_HDC_HP550_MTA_4P_SET_00_BLATT.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_39423) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002641 |
ETIM 7.0 | EC002641 |
ETIM 8.0 | EC002641 |
ETIM 9.0 | EC002641 |
ECLASS 9.0 | 27-44-03-06 |
ECLASS 9.1 | 27-44-01-90 |
ECLASS 10.0 | 27-44-03-06 |
ECLASS 11.0 | 27-44-03-06 |
ECLASS 12.0 | 27-44-03-06 |
ECLASS 13.0 | 27-44-03-06 |
ECLASS 14.0 | 27-44-03-06 |
ROHS | Conform |