HDC HQ 2 FC

HDC insert, Female, 400 V, 40 A, Number of poles: 2, Crimp contact, Installation size: 1

Item No. 3103510000

Approvals

Approvals
ROHS
UL File Number Search
Certificate No. (UR)
Certificate No. (cURus)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Diameter
Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Dimensions

Plug height
Width

General data

Basic material
BG
Colour
Installation size
Insulating material
Number of poles
Number of power contacts
Number of signal contacts
Plugging cycles
Plugging cycles, gold
Plugging cycles, silver
Pollution severity
Rated current (DIN EN 61984)
Rated impulse voltage (DIN EN 61984)
Rated voltage (DIN EN 61984)
Series
Surface finish
Surge voltage category
Type
Type of connection
UL 94 flammability rating
Protection degree

Connection data PE

Connection type PE

Power contact

Stripping length according to the cable diameter

Version

Basic material
BG
Conductor cross-section, max.
Conductor cross-section, min.
Installation size
Surface finish
Type of connection

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0