HDC HQ 8 FC

HDC insert, Female, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ

Item No. 1919980000

Properties

Accessories

    ToolsCrimping tools...for turned/stamped contacts... for milled contactsCrimping tools
  • CTX CM 1.6/2.5
    Item No.:
    9018490000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for contacts, 0.14mm², 4mm², W crimp

  • CTIN CM 1.6/2.5
    Item No.:
    9205430000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for contacts, 0.14mm², 6mm², 4-indent crimp

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseBase housing
  • HDC HQP SLU 1PG16
    Item No.:
    1003110000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingHoodPlug housing, cable entry at top
  • HDC HQP TOLU 1PG16
    Item No.:
    1003070000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQMetal housingsHoodPlug housing, cable entry at top
  • HDC HQM TOLU 1PG21
    Item No.:
    1003080000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseBulkhead housing
  • HDC HQP ALU CS
    Item No.:
    1354950000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • HDC HQP ALU
    Item No.:
    1003040000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsCrimp contactsCrimp contacts HE
  • HDC-C-HE-BM1.5AU
    Item No.:
    1651490000
    Packaging unit:
    100 PC

    Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 1.5, turned, Copper alloy

  • HDC-C-HE-BM2.5AU
    Item No.:
    1651500000
    Packaging unit:
    100 PC

    Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 2.5, turned, Copper alloy

  • HDC-C-HE-BM1.5AG
    Item No.:
    1201300000
    Packaging unit:
    100 PC

    Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 1.5, turned, Copper alloy

  • HDC-C-HE-BM0.75-1.00AG
    Item No.:
    1201200000
    Packaging unit:
    100 PC

    Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 1, turned, Copper alloy

  • HDC-C-HE-BM0.5AG
    Item No.:
    1201100000
    Packaging unit:
    100 PC

    Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 0.5, turned, Copper alloy

  • HDC-C-HE-BM4.0AU
    Item No.:
    1651510000
    Packaging unit:
    100 PC

    Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 4, turned, Copper alloy

  • HDC-C-HE-BM0.5AU
    Item No.:
    1651470000
    Packaging unit:
    100 PC

    Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 0.5, turned, Copper alloy

  • HDC-C-HE-BM4.0AG
    Item No.:
    1201500000
    Packaging unit:
    100 PC

    Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 4, turned, Copper alloy

  • HDC-C-HE-BM2.5AG
    Item No.:
    1201400000
    Packaging unit:
    100 PC

    Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 2.5, turned, Copper alloy

  • HDC-C-HE-BM0.75-1.00AU
    Item No.:
    1651480000
    Packaging unit:
    100 PC

    Heavy-duty connectors, Crimp contact, HE, HEE, HQ, MixMate, Female, Conductor cross-section, max.: 1, turned, Copper alloy

  • ConnectorsHeavy duty connectorsAccessoriesCodingCodingHE
  • HDC HE CP
    Item No.:
    1003240000
    Packaging unit:
    100 PC

    Heavy-duty connectors, Accessories, Coding System

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseCoupling housing
  • HDC HQP KOLU 1PG16
    Item No.:
    1003120000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQMetal housingsHoodPlug housing, cable entry sideways
  • HDC HQM TSLU 1PG21
    Item No.:
    1003100000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingHoodPlug housing, cable entry sideways
  • HDC HQP TSLU 1PG16
    Item No.:
    1003090000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • ToolsMiscellaneous toolsContact removal toolsContact removal tools
  • REMOVAL TOOL HE
    Item No.:
    1866750000
    Packaging unit:
    1 PC

    Tools, Contact Removal Tool

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQMetal housingsBaseBulkhead housing
  • HDC HQM ALU
    Item No.:
    1003050000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • HDC HQM ALU CS
    Item No.:
    1251680000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseAngled bulkhead housing
  • HDC HQP AWLU
    Item No.:
    1003060000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

Is accessory of

    Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureAccessoriesAdapters
  • BG ARGH HQP ALU PT6 CS
    Item No.:
    1532210000
    Packaging unit:
    1 PC

    Adapter, Field Power® sealing insert, HQ adapter, IP65, with corresponding enclosure, Polycarbonate, glass fibre reinforced, lockable: Yes

  • BG ARGH HQP ALU PT6
    Item No.:
    1532200000
    Packaging unit:
    1 PC

    Adapter, Field Power® sealing insert, HQ adapter, IP65, with corresponding enclosure, Polycarbonate, glass fibre reinforced, lockable: No

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseBulkhead housing
  • HDC HQP ALU
    Item No.:
    1003040000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • HDC HQP ALU CS
    Item No.:
    1354950000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQMetal housingsBaseBulkhead housing
  • HDC HQM ALU
    Item No.:
    1003050000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • HDC HQM ALU CS
    Item No.:
    1251680000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQMetal housingsHoodPlug housing, cable entry at top
  • HDC HQM TOLU 1PG21
    Item No.:
    1003080000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseBase housing
  • HDC HQP SLU 1PG16
    Item No.:
    1003110000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • Cord sets, Patchcords and CablesCable AssembliesHeavy duty connectors assembliesSize HQUnshieldedConnecting line
  • CH-HOBD-HOBE-08-0100-AA
    Item No.:
    2712470100
    Packaging unit:
    1 PC

    Heavy duty connector assemblies, Pin, Socket connector, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8

  • CH-HOBD-HOBE-08-0200-AA
    Item No.:
    2712470200
    Packaging unit:
    1 PC

    Heavy duty connector assemblies, Pin, Socket connector, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8

  • CH-HPBC-HPBD-08-0500-AA
    Item No.:
    2712450500
    Packaging unit:
    1 PC

    Heavy duty connector assemblies, Pin, Socket connector, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8

  • CH-HPBC-HPBD-08-0200-AA
    Item No.:
    2712450200
    Packaging unit:
    1 PC

    Heavy duty connector assemblies, Pin, Socket connector, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8

  • CH-HPBC-HPBD-08-0100-AA
    Item No.:
    2712450100
    Packaging unit:
    1 PC

    Heavy duty connector assemblies, Pin, Socket connector, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8

  • CH-HOBD-HOBE-08-0500-AA
    Item No.:
    2712470500
    Packaging unit:
    1 PC

    Heavy duty connector assemblies, Pin, Socket connector, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseAngled bulkhead housing
  • HDC HQP AWLU
    Item No.:
    1003060000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQMetal housingsHoodPlug housing, cable entry sideways
  • HDC HQM TSLU 1PG21
    Item No.:
    1003100000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21

  • Cord sets, Patchcords and CablesCable AssembliesHeavy duty connectors assembliesSize HQShieldedOne end without connector
  • CH-HMBC-XXXX-08-0100-AD
    Item No.:
    2712500100
    Packaging unit:
    1 PC

    Heavy duty connector assemblies, Pin, Helukabel MEGAFLEX 500-C 10G2.5 or similar, Shielded: Yes, Number of poles: 8

  • CH-HMBC-XXXX-08-0500-AD
    Item No.:
    2712500500
    Packaging unit:
    1 PC

    Heavy duty connector assemblies, Pin, Helukabel MEGAFLEX 500-C 10G2.5 or similar, Shielded: Yes, Number of poles: 8

  • CH-HMBC-XXXX-08-0200-AD
    Item No.:
    2712500200
    Packaging unit:
    1 PC

    Heavy duty connector assemblies, Pin, Helukabel MEGAFLEX 500-C 10G2.5 or similar, Shielded: Yes, Number of poles: 8

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingHoodPlug housing, cable entry sideways
  • HDC HQP TSLU 1PG16
    Item No.:
    1003090000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseCoupling housing
  • HDC HQP KOLU 1PG16
    Item No.:
    1003120000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingHoodPlug housing, cable entry at top
  • HDC HQP TOLU 1PG16
    Item No.:
    1003070000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • Cord sets, Patchcords and CablesCable AssembliesHeavy duty connectors assembliesSize HQUnshieldedOne end without connector
  • CH-HOBD-XXXX-08-0500-AA
    Item No.:
    2712510500
    Packaging unit:
    1 PC

    Heavy duty connector assemblies, Pin, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8

  • CH-HPBC-XXXX-08-0200-AA
    Item No.:
    2712490200
    Packaging unit:
    1 PC

    Heavy duty connector assemblies, Pin, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8

  • CH-HPBC-XXXX-08-0500-AA
    Item No.:
    2712490500
    Packaging unit:
    1 PC

    Heavy duty connector assemblies, Pin, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8

  • CH-HPBC-XXXX-08-0100-AA
    Item No.:
    2712490100
    Packaging unit:
    1 PC

    Heavy duty connector assemblies, Pin, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8

  • CH-HOBD-XXXX-08-0200-AA
    Item No.:
    2712510200
    Packaging unit:
    1 PC

    Heavy duty connector assemblies, Pin, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8

  • CH-HOBD-XXXX-08-0100-AA
    Item No.:
    2712510100
    Packaging unit:
    1 PC

    Heavy duty connector assemblies, Pin, Helukabel JZ-500 10G2.5 or similar, Shielded: No, Number of poles: 8

  • Cord sets, Patchcords and CablesCable AssembliesHeavy duty connectors assembliesSize HQShieldedConnecting line
  • CH-HMBC-HMBD-08-0500-AD
    Item No.:
    2712460500
    Packaging unit:
    1 PC

    Heavy duty connector assemblies, Pin, Socket connector, Helukabel MEGAFLEX 500-C 10G2.5 or similar, Shielded: Yes, Number of poles: 8

  • CH-HMBC-HMBD-08-0200-AD
    Item No.:
    2712460200
    Packaging unit:
    1 PC

    Heavy duty connector assemblies, Pin, Socket connector, Helukabel MEGAFLEX 500-C 10G2.5 or similar, Shielded: Yes, Number of poles: 8

  • CH-HMBC-HMBD-08-0100-AD
    Item No.:
    2712460100
    Packaging unit:
    1 PC

    Heavy duty connector assemblies, Pin, Socket connector, Helukabel MEGAFLEX 500-C 10G2.5 or similar, Shielded: Yes, Number of poles: 8