Properties
Version | HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21 |
Order No. | 2937380000 |
Type | HDC HQM TOLU 1PG21 WO |
GTIN (EAN) | 4099986694194 |
Qty. | 1 items |
Depth | 50 mm |
Depth (inches) | 1.968 inch |
Height | 78 mm |
Height (inches) | 3.071 inch |
Width | 35 mm |
Width (inches) | 1.378 inch |
Net weight | 170 g |
Limit temperature | -40 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Chemical resistance |
|
Cable entry | w. thread |
Height of housing B | 78 mm |
Total length housing | 50 mm |
Width housing C | 29 mm |
EMC housings | Yes |
Housing main material | Zinc diecast |
Protection degree | IP65 (in plugged condition) |
Series | HQ |
Surface finish | nickel-plated |
BG | HQ |
Cable entry | w. thread |
Clamp version | Side-locking clamp |
Colour (RAL) | RAL 7001 |
Design | Standard |
Design of housing |
Cable entry from top
Plug housing |
Design of locking system | Side-locking clamp on lower side |
External thread | PG 21 |
Number of cable entry on top | 1 |
Number of cable entry sideways | 0 |
Size | HQ |
Size of cable entries | PG 21 |
Suitable for ModuPlug® | No |
Top part/bottom part/lid | upper part |
Type | Plug |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_319621) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
ROHS | Conform |
Accessories
-
Item No.:3023900000Packaging unit:1 PC
HDC insert, Male, 230 V, 16 A, Number of poles: 5, PUSH IN, Size: 1
-
Item No.:3023890000Packaging unit:1 PC
HDC insert, Female, 230 V, 16 A, Number of poles: 5, PUSH IN, Size: 1
-
Item No.:2937350000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 8, PUSH IN, Size: HQ
-
Item No.:2937360000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 8, PUSH IN, Size: HQ
ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesPUSHIN ConnectionSize 15-pole
ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesPUSHIN ConnectionSize HQ8-pole
Is accessory of
-
Item No.:3023890000Packaging unit:1 PC
HDC insert, Female, 230 V, 16 A, Number of poles: 5, PUSH IN, Size: 1
-
Item No.:3023900000Packaging unit:1 PC
HDC insert, Male, 230 V, 16 A, Number of poles: 5, PUSH IN, Size: 1
-
Item No.:2937350000Packaging unit:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 8, PUSH IN, Size: HQ
-
Item No.:2937360000Packaging unit:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 8, PUSH IN, Size: HQ
ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesPUSHIN ConnectionSize 15-pole
ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesPUSHIN ConnectionSize HQ8-pole