Properties
Order No. | 2882250000 |
Type | HDC HQP DMD 2BO WOC |
GTIN (EAN) | 4064675675969 |
Qty. | 50 items |
Depth | 48.4 mm |
Depth (inches) | 1.906 inch |
Height | 23.5 mm |
Height (inches) | 0.925 inch |
Width | 35 mm |
Width (inches) | 1.378 inch |
Net weight | 10.524 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 2f94735a-9fba-4903-842f-4fb9aa902310 |
Chemical resistance |
|
Cable entry | with female |
Height of housing B | 23.5 mm |
Total length housing | 48.4 mm |
Width housing C | 29 mm |
EMC housings | No |
Housing main material | Plastic |
Protection degree | IP65 (in plugged condition) |
Series | HQ |
UL 94 flammability rating | V-0 |
BG | HQ |
Cable entry | with female |
Clamp version | Side-locking clamp |
Colour (RAL) | RAL 1001 |
Design | Standard |
Design of housing | Cover for lower part of housing |
Design of locking system | Side-locking clamp on lower side |
Mounting with catch cord possible | No |
Sealing | NBR |
Size | HQ |
Suitable for ModuPlug® | No |
Top part/bottom part/lid | Cover |
Type | Cover |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
ROHS | Conform |
Accessories
-
Item No.:1251680000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard
-
Item No.:1003050000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard
-
Item No.:1003110000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
-
Item No.:1003120000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16
-
Item No.:1354950000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard
-
Item No.:1003040000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard
-
Item No.:1003060000Packaging unit:1 PC
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard