HDC HQP TSLU 1PG16

HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

Item No. 1003090000

Properties

Accessories

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseAngled bulkhead housing
  • HDC HQP AWLU
    Item No.:
    1003060000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQMetal housingsBaseBulkhead housing
  • HDC HQM ALU CS
    Item No.:
    1251680000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • HDC HQM ALU
    Item No.:
    1003050000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseBase housing
  • HDC HQP SLU 1PG16
    Item No.:
    1003110000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ17-pole
  • HDC HQ 17 MC
    Item No.:
    1003210000
    Packaging unit:
    1 PC

    HDC insert, Male, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ

  • HDC HQ 17 FC
    Item No.:
    1003200000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ8-pole
  • HDC HQ 8 FC
    Item No.:
    1919980000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ

  • HDC HQ 8 MC
    Item No.:
    1919970000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ4/2-pole
  • HDC HQ 4/2 FC
    Item No.:
    1003160000
    Packaging unit:
    1 PC

    HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

  • HDC HQ 4/2 MC
    Item No.:
    1003170000
    Packaging unit:
    1 PC

    HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseCoupling housing
  • HDC HQP KOLU 1PG16
    Item No.:
    1003120000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseBulkhead housing
  • HDC HQP ALU CS
    Item No.:
    1354950000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • HDC HQP ALU
    Item No.:
    1003040000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

Is accessory of

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQMetal housingsBaseBulkhead housing
  • HDC HQM ALU CS
    Item No.:
    1251680000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • HDC HQM ALU
    Item No.:
    1003050000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseAngled bulkhead housing
  • HDC HQP AWLU
    Item No.:
    1003060000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseBulkhead housing
  • HDC HQP ALU CS
    Item No.:
    1354950000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • HDC HQP ALU
    Item No.:
    1003040000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ17-pole
  • HDC HQ 17 FC
    Item No.:
    1003200000
    Packaging unit:
    1 PC

    HDC insert, Female, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ

  • HDC HQ 17 MC
    Item No.:
    1003210000
    Packaging unit:
    1 PC

    HDC insert, Male, 250 V, 10 A, Number of poles: 17, Crimp connection, Size: HQ

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ4/2-pole
  • HDC HQ 4/2 FC
    Item No.:
    1003160000
    Packaging unit:
    1 PC

    HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

  • HDC HQ 4/2 MC
    Item No.:
    1003170000
    Packaging unit:
    1 PC

    HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseCoupling housing
  • HDC HQP KOLU 1PG16
    Item No.:
    1003120000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize HQPlastic housingBaseBase housing
  • HDC HQP SLU 1PG16
    Item No.:
    1003110000
    Packaging unit:
    1 PC

    HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureAccessoriesAdapters
  • BG ARGH HQP ALU PT6 CS
    Item No.:
    1532210000
    Packaging unit:
    1 PC

    Adapter, Field Power® sealing insert, HQ adapter, IP65, with corresponding enclosure, Polycarbonate, glass fibre reinforced, lockable: Yes

  • BG ARGH HQP ALU PT6
    Item No.:
    1532200000
    Packaging unit:
    1 PC

    Adapter, Field Power® sealing insert, HQ adapter, IP65, with corresponding enclosure, Polycarbonate, glass fibre reinforced, lockable: No

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesPUSHIN ConnectionSize HQ8-pole
  • HDC HQ 8 FP
    Item No.:
    2937350000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 16 A, Number of poles: 8, PUSH IN, Size: HQ

  • HDC HQ 8 MP
    Item No.:
    2937360000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 16 A, Number of poles: 8, PUSH IN, Size: HQ

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHQ Series - 10A - 40A, 250V - 690V, 5 - 17 polesCrimp connectionSize HQ8-pole
  • HDC HQ 8 MC
    Item No.:
    1919970000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ

  • HDC HQ 8 FC
    Item No.:
    1919980000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 16 A, Number of poles: 8, Crimp connection, Size: HQ