Properties
Version | HDC enclosures, Size: 1, Protection degree: IP66 (in plugged condition), IP69K, IP68 (in plugged condition), Plug housing, Clamping yoke connection, Standard, Size of cable entries: M 20 |
Order No. | 1082390000 |
Type | HDC IP68 04A TOS 1M20 |
GTIN (EAN) | 4032248845491 |
Qty. | 1 items |
Depth | 50 mm |
Depth (inches) | 1.968 inch |
Height | 60 mm |
Height (inches) | 2.362 inch |
Width | 36 mm |
Width (inches) | 1.417 inch |
Net weight | 96 g |
Limit temperature | -50 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Chemical resistance |
|
Cable entry | w. thread |
Height of housing B | 60 mm |
Total length housing | 50 mm |
EMC housings | Yes |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Protection degree |
IP66 (in plugged condition)
IP69K IP68 (in plugged condition) |
Surface finish | Powder coating |
Tightening torque | 2.2 Nm |
BG | 1 |
Cable entry | w. thread |
Clamp version | Clamping yoke connection |
Colour (RAL) | RAL 9011 |
Design | Standard |
Design of housing | Plug housing |
Design of locking system | Clamping yoke connection |
Internal thread | M 20 |
Number of cable entry on top | 1 |
Number of cable entry sideways | 0 |
Size | 1 |
Size of cable entries | M 20 |
Suitable for ModuPlug® | No |
Tightening torque | 2.2 Nm |
Top part/bottom part/lid | upper part |
Type | Plug |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79342) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1082390000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1082390000) |
Product Change Notification |
[20220214 Technical change to HDC housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_252005)
[20220214 Technische Änderung bei HDC-Gehäusen](https://mdcop.weidmueller.com/mediadelivery/asset/900_252006) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
Approvals |   |
ROHS | Conform |