Properties
Version | HDC enclosures, Size: 6, Protection degree: IP66 (in plugged condition), IP68 (in plugged condition), IP69K, Base housing, Clamping yoke connection, Standard, Size of cable entries: M 40 |
Order No. | 1081370000 |
Type | HDC IP68 16B SS 2M40 |
GTIN (EAN) | 4032248877423 |
Qty. | 1 items |
Height | 111.5 mm |
Height (inches) | 4.39 inch |
Width | 80 mm |
Width (inches) | 3.15 inch |
Mounting dimension - height | 60 mm |
Mounting dimension - width | 160 mm |
Net weight | 1,029 g |
Limit temperature | -50 °C ... 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Chemical resistance |
|
Height of housing B | 111.5 mm |
Hole pitch length A2 | 160 mm |
Total length housing | 189 mm |
EMC housings | Yes |
Housing main material | diecast aluminium |
Protection degree |
IP66 (in plugged condition)
IP68 (in plugged condition) IP69K |
Surface finish | Powder coating |
BG | 6 |
Clamp version | Clamping yoke connection |
Colour (RAL) |
RAL 9011
RAL 9005 |
Design | Standard |
Design of housing | Base housing |
Design of locking system | Clamping yoke connection |
Internal thread | M 40 |
Number of cable entry on top | 0 |
Number of cable entry sideways | 2 |
Sealing | Silicone |
Size | 6 |
Size of cable entries | M 40 |
Suitable for ModuPlug® | Yes |
Top part/bottom part/lid | lower part |
Type | Base housing |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_79326) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1081370000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1081370000) |
Product Change Notification |
[20220214 Technical change to HDC housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_252005)
[20220214 Technische Änderung bei HDC-Gehäusen](https://mdcop.weidmueller.com/mediadelivery/asset/900_252006) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ECLASS 14.0 | 27-44-02-02 |
Approvals |   |
ROHS | Conform |