Properties
Version | HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), , Clamping yoke connection, Standard |
Order No. | 1282820000 |
Type | HDC IP68 24B HP FRAME |
GTIN (EAN) | 4050118073010 |
Qty. | 1 items |
Depth | 217 mm |
Depth (inches) | 8.543 inch |
Height | 21 mm |
Height (inches) | 0.827 inch |
Width | 72 mm |
Width (inches) | 2.835 inch |
Net weight | 305 g |
Limit temperature | -50 °C ... 125 °C |
BG | 8 |
Colour |
Silver grey
black (similar to RAL 9005) |
Protection degree |
IP68
IP69K IP68 (in plugged condition) |
Series | HighPower |
Size | 8 |
Type | Counter-frame |
Colour |
Silver grey
black (similar to RAL 9005) |
Series | HighPower |
Type | Counter-frame |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_72260) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1282820000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1282820000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1282820000&norm=0) |
User Documentation | [HDC_HP_MOAL_IP68_PLUS_ABGH](https://mdcop.weidmueller.com/mediadelivery/asset/900_313934) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |
ROHS | Conform |
Is accessory of
-
Item No.:1120040000Packaging unit:1 PC
HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Bulkhead housing, Clamping yoke connection, Standard
ConnectorsHeavy duty connectorsHighPower connectorHighPower housingsBaseBulkhead housing