Properties
Version | HDC enclosures, Size: 8, Protection degree: IP68, IP69K, IP68 (in plugged condition), Cover, Clamping yoke connection, , Size of cable entries: M 50 |
Order No. | 2451460000 |
Type | HDC IP68 HP 24B 1M50 |
GTIN (EAN) | 4050118466379 |
Qty. | 1 items |
Net weight | 793 g |
Limit temperature | -50 °C ... 120 °C |
Chemical resistance |
|
BG | 8 |
Colour |
black
black (similar to RAL 9005) |
Design of housing | Cover |
Protection degree |
IP68
IP69K IP68 (in plugged condition) |
Series | HighPower |
Size | 8 |
Surface finish | Powder coating |
Type | Cover |
EMC housings | Yes |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Protection degree |
IP68
IP69K IP68 (in plugged condition) |
Series | HighPower |
Surface finish | Powder coating |
Tightening torque | 11 Nm |
BG | 8 |
Cable entry | w. thread |
Clamp version | Clamping yoke connection |
Colour (RAL) |
RAL 9011
RAL 9005 |
Design of housing | Cover |
Design of locking system | Clamping yoke connection |
Internal thread | M 50 |
Number of cable entry on top | 1 |
Sealing | Silicone rubber |
Size | 8 |
Size of cable entries | M 50 |
Tightening torque | 11 Nm |
Top part/bottom part/lid | Cover |
Type | Cover |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_96026) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2451460000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2451460000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2451460000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000437 |
ETIM 7.0 | EC000437 |
ETIM 8.0 | EC000437 |
ETIM 9.0 | EC000437 |
ECLASS 9.0 | 27-44-02-02 |
ECLASS 9.1 | 27-44-02-02 |
ECLASS 10.0 | 27-44-02-02 |
ECLASS 11.0 | 27-44-02-02 |
ECLASS 12.0 | 27-44-02-02 |
ECLASS 13.0 | 27-44-02-02 |