Properties
Version | RockStar® , HA, Size: 1, PUSH IN, 230 V, 10 A, diecast aluminium, PG 11 |
Order No. | 3123880000 |
Type | HDC-KIT-HA 03.301 P |
GTIN (EAN) | 4099987272483 |
Qty. | 1 items |
Net weight | 97 g |
Limit temperature | -40 °C ... 100 °C |
Housing main material | diecast aluminium |
Protection degree | IP65 (in plugged condition) |
Series | HA |
Surface finish | Powder coating |
BG | 1 |
Colour (RAL) | RAL 7035 |
Number of cable entry on top | 1 |
Size | 1 |
Size of cable entries | PG 11 |
Type of connection | PUSH IN |
BG | 1 |
Cable glands | PG 11 |
Connection type PE | PUSH IN connection |
Material |
Plastic
diecast aluminium |
Number of poles | 3 |
Rated current (DIN EN 61984) | 10 A |
Rated voltage (DIN EN 61984) | 230 V |
Series | HA |
Size | 1 |
BG | 1 |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 0.5 mm² |
Material |
Plastic
diecast aluminium |
Max. torque for main contact | 0.55 Nm |
Min. torque for main contact | 0.5 Nm |
Size | 1 |
Surface finish | Powder coating |
Type of connection | PUSH IN |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-90 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |