Properties
Version | RockStar® HDC kits-Heavy-duty connectors, Kit, HA, Size: 1, Poles: 3, Screw connection, 400 V, 16 A, M 20 |
Order No. | 1802450000 |
Type | HDC-KIT-HA 03.302 M |
GTIN (EAN) | 4032248256914 |
Qty. | 1 items |
Net weight | 153 g |
Limit temperature | -40 undefined ... 100 undefined |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI, 6c |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | bfb1c983-6f18-4ba4-8907-38aad6aee076 |
Protection degree | IP65 (in plugged condition) |
Series | HA |
Surface finish | Powder coating |
BG | 1 |
Colour (RAL) | RAL 7035 |
Number of cable entry on top | 1 |
Size | 1 |
Size of cable entries | M 20 |
Type of connection | Screw connection |
BG | 1 |
Cable glands | M 20 |
Connection type PE | Screw connection |
Material | diecast aluminium |
Number of poles | 3 |
Rated current (DIN EN 61984) | 16 A |
Rated voltage (DIN EN 61984) | 400 V |
Series | HA |
Size | 1 |
BG | 1 |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 0.5 mm² |
Material | diecast aluminium |
Max. torque for main contact | 0.55 Nm |
Min. torque for main contact | 0.5 Nm |
Size | 1 |
Surface finish | Powder coating |
Type of connection | Screw connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_102321) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1802450000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1802450000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-90 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |
Individual parts
-
Item No.:1788820000Packaging unit:1 PC
HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Cable entry from top, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20
-
Item No.:1498200000Packaging unit:1 PC
HDC insert, Female, 400 V, 16 A, Number of poles: 3, Screw connection, Size: 1
-
Item No.:1498100000Packaging unit:1 PC
HDC insert, Male, 400 V, 16 A, Number of poles: 3, Screw connection, Size: 1
-
Item No.:1497700000Packaging unit:1 PC
HDC enclosures, Size: 1, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard
-
Item No.:1772220000Packaging unit:50 PC
VG MS (standard brass cable gland), Cable glands, straight, M 20, 8 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Metal housingHoodPlug enclosure, cable entry at top
ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHA Series - 16A, 250V, 3 - 48 polesScrew connectionSize 1
ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 1 (04A/07A)Metal housingBaseAngled bulkhead housing
Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDBrass nickel plated, cable glandsIP68 version