Properties
Version | RockStar® HDC kits-Heavy-duty connectors, Kit, HA, Size: 1, Poles: 4, Screw connection, 400 V, 16 A, M 20 |
Order No. | 1802430000 |
Type | HDC-KIT-HA 04.401 M |
GTIN (EAN) | 4032248256884 |
Qty. | 1 items |
Net weight | 104 g |
Limit temperature | -30 undefined ... 80 undefined |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | bfb1c983-6f18-4ba4-8907-38aad6aee076 |
Protection degree | IP65 (in plugged condition) |
Series | HA |
BG | 1 |
Colour (RAL) | RAL 7035 |
Number of cable entry on top | 1 |
Size | 1 |
Size of cable entries | M 20 |
Type of connection | Screw connection |
BG | 1 |
Cable glands | M 20 |
Connection type PE | Screw connection |
Material | Plastic |
Number of poles | 4 |
Rated current (DIN EN 61984) | 16 A |
Rated voltage (DIN EN 61984) | 400 V |
Series | HA |
Size | 1 |
BG | 1 |
Conductor cross-section, max. | 2.5 mm² |
Conductor cross-section, min. | 0.5 mm² |
Material | Plastic |
Max. torque for main contact | 0.55 Nm |
Min. torque for main contact | 0.5 Nm |
Size | 1 |
Type of connection | Screw connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_97845) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1802430000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1802430000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-90 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |