HDC-KIT-HE 06.301

RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Installation size: 3, Poles: 6, Screw connection, 500 V, 16 A, diecast aluminium, PG 16

Item No. 1001490000

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Net weight

Temperatures

Limit temperature

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

General data

Protection degree
Series
Surface finish

Version

BG
Colour (RAL)
Design of locking system
Installation size
Number of cable entry on top
Number of cable entry sideways
Sealing
Size of cable entries
Type of connection

General data

Basic material
BG
Cable gland
Connection type PE
Installation size
Number of poles
Rated current (DIN EN 61984)
Rated voltage (DIN EN 61984)
Series

Version

Basic material
BG
Conductor cross-section, max.
Conductor cross-section, min.
Installation size
Surface finish
Tightening torque (main contact), max.
Tightening torque (main contact), min.
Type of connection

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0