Properties
Version | RockStar® HDC kits-Heavy-duty connectors, Kit, HE, Size: 6, Poles: 16, PUSH IN, 500 V, 16 A, diecast aluminium, PG 21 |
Order No. | 1027640000 |
Type | HDC KIT HE-P 16.120 |
GTIN (EAN) | 4032248770700 |
Qty. | 1 items |
Net weight | 654 g |
Limit temperature | -40 °C ... 100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI, 6c |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | bfb1c983-6f18-4ba4-8907-38aad6aee076 |
Housing main material | diecast aluminium |
Material of locking element | Stainless steel, rust-proof |
Protection degree | IP65 (in plugged condition) |
Series | HE |
Surface finish | Powder coating |
BG | 6 |
Number of cable entry sideways | 1 |
Size | 6 |
Size of cable entries | PG 21 |
Type of connection | PUSH IN |
BG | 6 |
Cable glands | PG 21 |
Connection type PE | Screw connection |
Material | diecast aluminium |
Number of poles | 16 |
Rated current (DIN EN 61984) | 16 A |
Rated voltage (DIN EN 61984) | 500 V |
Series | HE |
Size | 6 |
BG | 6 |
Conductor cross-section, max. | 4 mm² |
Conductor cross-section, min. | 0.5 mm² |
Material | diecast aluminium |
Size | 6 |
Surface finish | Powder coating |
Type of connection | PUSH IN |
Approval/Certificate/Document of Conformity | [Manufacturer's declaration](https://mdcop.weidmueller.com/mediadelivery/asset/900_198690) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_97636) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1027640000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1027640000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293)
[FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-90 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
ECLASS 14.0 | 27-44-02-92 |
ROHS | Conform |