Properties
Version | Heavy-duty connectors, Accessories, Locking lever |
Order No. | 2534550000 |
Type | HDC LL 06B N |
GTIN (EAN) | 4050118562040 |
Qty. | 10 items |
Net weight | 19.46 g |
BG | 3 |
Clamp version | End-locking clamp |
Colour (RAL) | RAL 7035 |
Size | 3 |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2534550000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2534550000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-02-92 |
ECLASS 9.1 | 27-44-01-92 |
ECLASS 10.0 | 27-44-02-92 |
ECLASS 11.0 | 27-44-02-92 |
ECLASS 12.0 | 27-44-02-92 |
ECLASS 13.0 | 27-44-02-92 |
Is accessory of
-
Item No.:2488560000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Bulkhead housing, End-locking clamp, lower side, Standard, without cover
ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 3 (06B/16D)end locking on baseBaseBulkhead housing