Properties
Version | Crimp contact |
Order No. | 2565940000 |
Type | HDC MBUS8 M AWG26-24 |
GTIN (EAN) | 4050118575491 |
Qty. | 100 items |
Net weight | 0.001 g |
Limit temperature | -40 °C ... 90 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 6eabd5ae-2d6b-409e-8bdf-87c27ee10e40 |
Conductor cross-section, max. | 0.25 mm² |
Conductor cross-section, min. | 0.14 mm² |
Contact material | Copper alloy |
Material | Copper alloy |
Plugging cycles | ≥ 100 |
Series | ModuPlug |
Stripping length, rated connection | 4 mm |
Surface finish | gold |
Type | Pin |
Type of connection | Crimp connection |
Contact surface | Gold-plated |
Plugging cycles | ≥ 100 |
Rated current | 0.5 A |
Transmission rate | 10 Gbps |
Type | Pin |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_96209) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2565940000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2565940000) |
User Documentation | [Instructions sheet HDC ModuPlug field attachable](https://mdcop.weidmueller.com/mediadelivery/asset/900_86773) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000796 |
ETIM 7.0 | EC000796 |
ETIM 8.0 | EC000796 |
ETIM 9.0 | EC000796 |
ECLASS 9.0 | 27-44-02-04 |
ECLASS 9.1 | 27-44-02-04 |
ECLASS 10.0 | 27-44-02-04 |
ECLASS 11.0 | 27-44-02-04 |
ECLASS 12.0 | 27-44-02-04 |
ECLASS 13.0 | 27-44-02-04 |
ECLASS 14.0 | 27-44-02-04 |
ROHS | Conform |